Shoulder Bolts - Hex. Head
Stainless steel
| Price & Availability | Article | d1 | l1 | d2 | d3 tol. h9 | l2 | h1 | Weight g | ||||||||||||||||||
| 36700.W0006 | M_6 | 10 | 13 | 8 | 9.0 | 3.1 | 9 | |||||||||||||||||||
£ 3.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M_6 l1 10 d2 13 d3
tol. h9 8 l2 9.0 h1 3.1 Weight
g 9 | ||||||||||||||||||||||||||
| 36700.W0008 | M_8 | 12 | 16 | 10 | 11.0 | 3.8 | 17 | |||||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M_8 l1 12 d2 16 d3
tol. h9 10 l2 11.0 h1 3.8 Weight
g 17 | ||||||||||||||||||||||||||
| 36700.W0009 | M_8 | 16 | 16 | 10 | 11.0 | 3.8 | 20 | |||||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M_8 l1 16 d2 16 d3
tol. h9 10 l2 11.0 h1 3.8 Weight
g 20 | ||||||||||||||||||||||||||
Steel, strength class 5.8, blackened. Case hardened to 0,2 - 0,4mm depth.
Suitable for use with captive C washers no. 36620.
Dimension tolerances:
l1 = 10 (+0,15/+0,07),
l1 = 12 (+0,20/+0,10),
l1 = 16 (+0,20/0,10).