| Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
| 36642.W0303-A4 | 3 | 3 | M 2 | 5 | 4 | 2.0 | 1.5 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 276 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 3 d2 M 2 d3 5 l2 4 h1 2.0 A/F 1.5 | |||||||||||||||||||||||
| 36642.W0304-A4 | 3 | 4 | M 2 | 5 | 4 | 2.0 | 1.5 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 149 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 4 d2 M 2 d3 5 l2 4 h1 2.0 A/F 1.5 | |||||||||||||||||||||||
| 36642.W0305-A4 | 3 | 5 | M 2 | 5 | 4 | 2.0 | 1.5 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 899 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 5 d2 M 2 d3 5 l2 4 h1 2.0 A/F 1.5 | |||||||||||||||||||||||
| 36642.W0306-A4 | 3 | 6 | M 2 | 5 | 4 | 2.0 | 1.5 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 6 d2 M 2 d3 5 l2 4 h1 2.0 A/F 1.5 | |||||||||||||||||||||||
| 36642.W0307-A4 | 3 | 7 | M 2 | 5 | 4 | 2.0 | 1.5 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 330 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 7 d2 M 2 d3 5 l2 4 h1 2.0 A/F 1.5 | |||||||||||||||||||||||
| 36642.W0308-A4 | 3 | 8 | M 2 | 5 | 4 | 2.0 | 1.5 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 928 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 8 d2 M 2 d3 5 l2 4 h1 2.0 A/F 1.5 | |||||||||||||||||||||||
| 36642.W0310-A4 | 3 | 10 | M 2 | 5 | 4 | 2.0 | 1.5 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 560 Need more? Please call us.
d1
+0|-0.025 3 l1
+0.05|-0.0 10 d2 M 2 d3 5 l2 4 h1 2.0 A/F 1.5 | |||||||||||||||||||||||
| 36642.W0404-A4 | 4 | 4 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 1509 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 4 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0405-A4 | 4 | 5 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 865 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 5 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0406-A4 | 4 | 6 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 557 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0407-A4 | 4 | 7 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 196 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 7 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0408-A4 | 4 | 8 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.80 per unit (click for quantity discounts) Ready to despatch 445 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0410-A4 | 4 | 10 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 360 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0412-A4 | 4 | 12 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 243 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0414-A4 | 4 | 14 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 216 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 14 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0416-A4 | 4 | 16 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 271 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 16 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0418-A4 | 4 | 18 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 363 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 18 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0420-A4 | 4 | 20 | M 3 | 6 | 4 | 3.0 | 2.0 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 386 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 20 d2 M 3 d3 6 l2 4 h1 3.0 A/F 2.0 | |||||||||||||||||||||||
| 36642.W0505-A4 | 5 | 5 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 3.88 per unit (click for quantity discounts) Ready to despatch 394 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0506-A4 | 5 | 6 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 4.05 per unit (click for quantity discounts) Ready to despatch 380 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0507-A4 | 5 | 7 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 4.05 per unit (click for quantity discounts) Ready to despatch 384 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 7 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0508-A4 | 5 | 8 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 4.05 per unit (click for quantity discounts) Ready to despatch 258 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0510-A4 | 5 | 10 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 1489 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0512-A4 | 5 | 12 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 549 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0514-A4 | 5 | 14 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 395 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 14 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0516-A4 | 5 | 16 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 459 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 16 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0518-A4 | 5 | 18 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 460 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 18 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0520-A4 | 5 | 20 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 5.08 per unit (click for quantity discounts) Ready to despatch 453 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0525-A4 | 5 | 25 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 5.08 per unit (click for quantity discounts) Ready to despatch 613 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 25 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0530-A4 | 5 | 30 | M 4 | 8 | 5 | 4.0 | 2.5 | ||||||||||||||||
£ 5.08 per unit (click for quantity discounts) Ready to despatch 886 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 30 d2 M 4 d3 8 l2 5 h1 4.0 A/F 2.5 | |||||||||||||||||||||||
| 36642.W0606-A4 | 6 | 6 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 4.74 per unit (click for quantity discounts) Ready to despatch 502 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0607-A4 | 6 | 7 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 5.84 per unit (click for quantity discounts) Ready to despatch 343 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 7 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0608-A4 | 6 | 8 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 5.84 per unit (click for quantity discounts) Ready to despatch 173 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0610-A4 | 6 | 10 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 555 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0612-A4 | 6 | 12 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 289 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 12 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0614-A4 | 6 | 14 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 230 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 14 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0616-A4 | 6 | 16 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 16 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0618-A4 | 6 | 18 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 6.46 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 18 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0620-A4 | 6 | 20 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 169 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 20 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0625-A4 | 6 | 25 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 552 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 25 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0630-A4 | 6 | 30 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 30 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0635-A4 | 6 | 35 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 184 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 35 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0640-A4 | 6 | 40 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 40 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0645-A4 | 6 | 45 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 8.84 per unit (click for quantity discounts) Ready to despatch 169 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 45 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0650-A4 | 6 | 50 | M 5 | 10 | 6 | 5.0 | 3.0 | ||||||||||||||||
£ 8.84 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 50 d2 M 5 d3 10 l2 6 h1 5.0 A/F 3.0 | |||||||||||||||||||||||
| 36642.W0808-A4 | 8 | 8 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 6.92 per unit (click for quantity discounts) Ready to despatch 399 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0810-A4 | 8 | 10 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 6.92 per unit (click for quantity discounts) Ready to despatch 128 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 10 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0812-A4 | 8 | 12 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 6.92 per unit (click for quantity discounts) Ready to despatch 149 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 12 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0814-A4 | 8 | 14 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 6.92 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 14 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0816-A4 | 8 | 16 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 6.92 per unit (click for quantity discounts) Ready to despatch 448 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0818-A4 | 8 | 18 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 6.92 per unit (click for quantity discounts) Ready to despatch 112 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 18 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0820-A4 | 8 | 20 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 20 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0825-A4 | 8 | 25 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 8.84 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 25 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0830-A4 | 8 | 30 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 30 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0835-A4 | 8 | 35 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 35 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0840-A4 | 8 | 40 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 93 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 40 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0845-A4 | 8 | 45 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 45 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W0850-A4 | 8 | 50 | M 6 | 12 | 11 | 6.0 | 4.0 | ||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 116 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 50 d2 M 6 d3 12 l2 11 h1 6.0 A/F 4.0 | |||||||||||||||||||||||
| 36642.W1008-A4 | 10 | 8 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 6.71 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 8 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1010-A4 | 10 | 10 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 64 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 10 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1012-A4 | 10 | 12 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 7.37 per unit (click for quantity discounts) Ready to despatch 446 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 12 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1014-A4 | 10 | 14 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 327 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 14 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1016-A4 | 10 | 16 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 16 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1020-A4 | 10 | 20 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 8.52 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 20 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1025-A4 | 10 | 25 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 25 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1030-A4 | 10 | 30 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 30 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1035-A4 | 10 | 35 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 35 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1040-A4 | 10 | 40 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 360 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 40 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1045-A4 | 10 | 45 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 11.02 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 45 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1050-A4 | 10 | 50 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 12.47 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 50 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1055-A4 | 10 | 55 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 12.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 55 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1060-A4 | 10 | 60 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 12.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 60 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1065-A4 | 10 | 65 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 12.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 65 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1070-A4 | 10 | 70 | M 8 | 14 | 12 | 7.0 | 5.0 | ||||||||||||||||
£ 13.41 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 70 d2 M 8 d3 14 l2 12 h1 7.0 A/F 5.0 | |||||||||||||||||||||||
| 36642.W1208-A4 | 12 | 8 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 8 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1210-A4 | 12 | 10 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 10 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1212-A4 | 12 | 12 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 133 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 12 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1214-A4 | 12 | 14 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 10.77 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 14 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1216-A4 | 12 | 16 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 10.77 per unit (click for quantity discounts) Ready to despatch 295 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 16 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1218-A4 | 12 | 18 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 10.77 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 18 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1220-A4 | 12 | 20 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 10.77 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 20 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1225-A4 | 12 | 25 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 25 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1230-A4 | 12 | 30 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 30 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1235-A4 | 12 | 35 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 35 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1240-A4 | 12 | 40 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 145 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 40 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1245-A4 | 12 | 45 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 45 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1250-A4 | 12 | 50 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 50 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1255-A4 | 12 | 55 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 55 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1260-A4 | 12 | 60 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 12.77 per unit (click for quantity discounts) Ready to despatch 115 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 60 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1265-A4 | 12 | 65 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 13.71 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 65 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1270-A4 | 12 | 70 | M 10 | 20 | 16 | 8.0 | 6.0 | ||||||||||||||||
£ 13.71 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 70 d2 M 10 d3 20 l2 16 h1 8.0 A/F 6.0 | |||||||||||||||||||||||
| 36642.W1625-A4 | 16 | 25 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 17.88 per unit (click for quantity discounts) Ready to despatch 260 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 25 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1630-A4 | 16 | 30 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 19.72 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 30 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1635-A4 | 16 | 35 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 19.72 per unit (click for quantity discounts) Ready to despatch 63 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 35 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1640-A4 | 16 | 40 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 23.60 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 40 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1645-A4 | 16 | 45 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 23.60 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 45 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1650-A4 | 16 | 50 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 23.60 per unit (click for quantity discounts) Ready to despatch 173 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 50 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1655-A4 | 16 | 55 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 23.60 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 55 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1660-A4 | 16 | 60 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 26.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 60 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1665-A4 | 16 | 65 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 26.60 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 65 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1670-A4 | 16 | 70 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 26.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 70 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1675-A4 | 16 | 75 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 28.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 75 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1680-A4 | 16 | 80 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 28.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 80 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1690-A4 | 16 | 90 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 29.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 90 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W1600-A4 | 16 | 100 | M 12 | 24 | 18 | 11.0 | 8.0 | ||||||||||||||||
£ 29.95 per unit (click for quantity discounts) Ready to despatch 144 Need more? Please call us.
d1
+0|-0.025 16 l1
+0.05|-0.0 100 d2 M 12 d3 24 l2 18 h1 11.0 A/F 8.0 | |||||||||||||||||||||||
| 36642.W2030-A4 | 20 | 30 | M 16 | 30 | 22 | 14.0 | 10.0 | ||||||||||||||||
£ 31.51 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1
+0|-0.025 20 l1
+0.05|-0.0 30 d2 M 16 d3 30 l2 22 h1 14.0 A/F 10.0 | |||||||||||||||||||||||
| 36642.W2035-A4 | 20 | 35 | M 16 | 30 | 22 | 14.0 | 10.0 | ||||||||||||||||
£ 31.51 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1
+0|-0.025 20 l1
+0.05|-0.0 35 d2 M 16 d3 30 l2 22 h1 14.0 A/F 10.0 | |||||||||||||||||||||||
| 36642.W2040-A4 | 20 | 40 | M 16 | 30 | 22 | 14.0 | 10.0 | ||||||||||||||||
£ 31.51 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
d1
+0|-0.025 20 l1
+0.05|-0.0 40 d2 M 16 d3 30 l2 22 h1 14.0 A/F 10.0 | |||||||||||||||||||||||
| 36642.W2045-A4 | 20 | 45 | M 16 | 30 | 22 | 14.0 | 10.0 | ||||||||||||||||
£ 31.51 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
d1
+0|-0.025 20 l1
+0.05|-0.0 45 d2 M 16 d3 30 l2 22 h1 14.0 A/F 10.0 | |||||||||||||||||||||||
| 36642.W2050-A4 | 20 | 50 | M 16 | 30 | 22 | 14.0 | 10.0 | ||||||||||||||||
£ 40.34 per unit (click for quantity discounts) Ready to despatch 77 Need more? Please call us.
d1
+0|-0.025 20 l1
+0.05|-0.0 50 d2 M 16 d3 30 l2 22 h1 14.0 A/F 10.0 | |||||||||||||||||||||||
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.