| Price & Availability | Article | d1 +0.000|-0.025 | l1 +0.05|-0.00 | d2 tol. G6 | d3 | l2 +0.05|-0.00 | h1 +0.00|-0.05 | A/F | |||||||||||||||
| 33666.W0410-B2 | 4 | 10 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 10 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0412-B2 | 4 | 12 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 12 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0414-B2 | 4 | 14 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 14 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0416-B2 | 4 | 16 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 16 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0418-B2 | 4 | 18 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 18 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0420-B2 | 4 | 20 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 20 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0425-B2 | 4 | 25 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 25 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0430-B2 | 4 | 30 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 30 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0510-B2 | 5 | 10 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 10 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0512-B2 | 5 | 12 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 12 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0516-B2 | 5 | 16 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 16 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0520-B2 | 5 | 20 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 20 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0525-B2 | 5 | 25 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 25 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0530-B2 | 5 | 30 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 30 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0535-B2 | 5 | 35 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 35 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0540-B2 | 5 | 40 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 40 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0610-B2 | 6 | 10 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 6.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 10 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0612-B2 | 6 | 12 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 6.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 12 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0616-B2 | 6 | 16 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 6.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 16 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0620-B2 | 6 | 20 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 20 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0625-B2 | 6 | 25 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 25 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0630-B2 | 6 | 30 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 30 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0635-B2 | 6 | 35 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 35 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0640-B2 | 6 | 40 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 7.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 40 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0810-B2 | 8 | 10 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 10 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0812-B2 | 8 | 12 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 12 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0816-B2 | 8 | 16 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 16 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0820-B2 | 8 | 20 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 7.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 20 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0825-B2 | 8 | 25 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 8.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 25 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0830-B2 | 8 | 30 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 9.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 30 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0835-B2 | 8 | 35 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 9.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 35 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0840-B2 | 8 | 40 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 9.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 40 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W1012-B2 | 10 | 12 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 7.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 12 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1016-B2 | 10 | 16 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 8.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 16 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1020-B2 | 10 | 20 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 8.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 20 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1025-B2 | 10 | 25 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 8.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 25 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1030-B2 | 10 | 30 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 9.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 30 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1040-B2 | 10 | 40 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 11.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 40 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1050-B2 | 10 | 50 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 11.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 50 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1212-B2 | 12 | 12 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 9.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 12 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1216-B2 | 12 | 16 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 10.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 16 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1220-B2 | 12 | 20 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 10.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 20 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1225-B2 | 12 | 25 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 12.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 25 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1230-B2 | 12 | 30 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 12.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 30 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1240-B2 | 12 | 40 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 12.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 40 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1250-B2 | 12 | 50 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 12.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 50 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305), blackened.
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion, it is soft and mildly magnetic.
Blackening provides some further corrosion resistance