| Price & Availability | Article | d1 +0|-0.001 | l1 +0.002|-0.000 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
| 36642.W0202 | (1/8") 0.1245 | (1/8") 0.1255 | #4-40 UNC | 1/4" | 5/32" | 1/8" | 5/64" | ||||||||||||||||
| £ 3.69 per unit (click for quantity discounts) Ready to despatch 306 Need more? Please call us. 
 d1
+0|-0.001 (1/8") 0.1245 l1
+0.002|-0.000 (1/8") 0.1255 d2 #4-40 UNC d3 1/4" l2 5/32" h1 1/8" A/F 5/64" | |||||||||||||||||||||||
| 36642.W0203 | (1/8") 0.1245 | (3/16") 0.1880 | #4-40 UNC | 1/4" | 5/32" | 1/8" | 5/64" | ||||||||||||||||
| £ 3.30 per unit (click for quantity discounts) Ready to despatch 310 Need more? Please call us. 
 d1
+0|-0.001 (1/8") 0.1245 l1
+0.002|-0.000 (3/16") 0.1880 d2 #4-40 UNC d3 1/4" l2 5/32" h1 1/8" A/F 5/64" | |||||||||||||||||||||||
| 36642.W0204 | (1/8") 0.1245 | (1/4") 0.2505 | #4-40 UNC | 1/4" | 5/32" | 1/8" | 5/64" | ||||||||||||||||
| £ 3.30 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us. 
 d1
+0|-0.001 (1/8") 0.1245 l1
+0.002|-0.000 (1/4") 0.2505 d2 #4-40 UNC d3 1/4" l2 5/32" h1 1/8" A/F 5/64" | |||||||||||||||||||||||
| 36642.W0205 | (1/8") 0.1245 | (5/16") 0.3130 | #4-40 UNC | 1/4" | 5/32" | 1/8" | 5/64" | ||||||||||||||||
| £ 3.30 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us. 
 d1
+0|-0.001 (1/8") 0.1245 l1
+0.002|-0.000 (5/16") 0.3130 d2 #4-40 UNC d3 1/4" l2 5/32" h1 1/8" A/F 5/64" | |||||||||||||||||||||||
| 36642.W0206 | (1/8") 0.1245 | (3/8") 0.3755 | #4-40 UNC | 1/4" | 5/32" | 1/8" | 5/64" | ||||||||||||||||
| £ 3.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (1/8") 0.1245 l1
+0.002|-0.000 (3/8") 0.3755 d2 #4-40 UNC d3 1/4" l2 5/32" h1 1/8" A/F 5/64" | |||||||||||||||||||||||
| 36642.W0302 | (3/16") 0.1870 | (1/8") 0.1255 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| Ready to despatch 529 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (1/8") 0.1255 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0303 | (3/16") 0.1870 | (3/16") 0.1880 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| Ready to despatch 44 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (3/16") 0.1880 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0304 | (3/16") 0.1870 | (1/4") 0.2505 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| £ 3.61 per unit (click for quantity discounts) Ready to despatch 120 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (1/4") 0.2505 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0305 | (3/16") 0.1870 | (5/16") 0.3130 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| Ready to despatch 86 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (5/16") 0.3130 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0306 | (3/16") 0.1870 | (3/8") 0.3755 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| £ 3.77 per unit (click for quantity discounts) Ready to despatch 487 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (3/8") 0.3755 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0308 | (3/16") 0.1870 | (1/2") 0.5005 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| £ 3.84 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (1/2") 0.5005 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0310 | (3/16") 0.1870 | (5/8") 0.6255 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| £ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (5/8") 0.6255 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0312 | (3/16") 0.1870 | (3/4") 0.7505 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| £ 4.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (3/4") 0.7505 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0316 | (3/16") 0.1870 | (1") 1.0005 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (1") 1.0005 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0320 | (3/16") 0.1870 | (1 1/4") 1.2505 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| Ready to despatch 4 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (1 1/4") 1.2505 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0324 | (3/16") 0.1870 | (1 1/2") 1.5005 | #8-32 UNC | 5/16" | 3/16" | 5/32" | 3/32" | ||||||||||||||||
| £ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/16") 0.1870 l1
+0.002|-0.000 (1 1/2") 1.5005 d2 #8-32 UNC d3 5/16" l2 3/16" h1 5/32" A/F 3/32" | |||||||||||||||||||||||
| 36642.W0402 | (1/4") 0.2495 | (1/8") 0.1255 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (1/8") 0.1255 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0403 | (1/4") 0.2495 | (3/16") 0.1880 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 3.62 per unit (click for quantity discounts) Ready to despatch 201 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (3/16") 0.1880 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0404 | (1/4") 0.2495 | (1/4") 0.2505 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| Ready to despatch 258 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (1/4") 0.2505 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0405 | (1/4") 0.2495 | (5/16") 0.3130 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 3.64 per unit (click for quantity discounts) Ready to despatch 143 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (5/16") 0.3130 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0406 | (1/4") 0.2495 | (3/8") 0.3755 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 3.56 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (3/8") 0.3755 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0408 | (1/4") 0.2495 | (1/2") 0.5005 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 3.56 per unit (click for quantity discounts) Ready to despatch 166 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (1/2") 0.5005 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0410 | (1/4") 0.2495 | (5/8") 0.6255 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 4.56 per unit (click for quantity discounts) Ready to despatch 218 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (5/8") 0.6255 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0412 | (1/4") 0.2495 | (3/4") 0.7505 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 4.41 per unit (click for quantity discounts) Ready to despatch 191 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (3/4") 0.7505 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0416 | (1/4") 0.2495 | (1") 1.0005 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 4.77 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (1") 1.0005 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0420 | (1/4") 0.2495 | (1 1/4") 1.2505 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 4.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (1 1/4") 1.2505 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0424 | (1/4") 0.2495 | (1 1/2") 1.5005 | #10-32 UNF | 3/8" | 1/4" | 3/16" | 1/8" | ||||||||||||||||
| £ 5.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (1/4") 0.2495 l1
+0.002|-0.000 (1 1/2") 1.5005 d2 #10-32 UNF d3 3/8" l2 1/4" h1 3/16" A/F 1/8" | |||||||||||||||||||||||
| 36642.W0504 | (5/16") 0.3120 | (1/4") 0.2505 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 4.98 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us. 
 d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (1/4") 0.2505 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0505 | (5/16") 0.3120 | (5/16") 0.3130 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 4.97 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us. 
 d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (5/16") 0.3130 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0506 | (5/16") 0.3120 | (3/8") 0.3755 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 4.83 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us. 
 d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (3/8") 0.3755 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0508 | (5/16") 0.3120 | (1/2") 0.5005 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 4.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (1/2") 0.5005 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0510 | (5/16") 0.3120 | (5/8") 0.6255 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (5/8") 0.6255 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0512 | (5/16") 0.3120 | (3/4") 0.7505 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 6.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (5/16") 0.3120 l1
+0.002|-0.000 (3/4") 0.7505 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0605-I4 | (3/8") 0.3745 | (5/16") 0.3130 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 5.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (5/16") 0.3130 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0606-I4 | (3/8") 0.3745 | (3/8") 0.3755 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 5.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (3/8") 0.3755 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0608-I4 | (3/8") 0.3745 | (1/2") 0.5005 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 5.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (1/2") 0.5005 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0610-I4 | (3/8") 0.3745 | (5/8") 0.6255 | 1/4-20 UNC | 1/2" | 7/16" | 7/32" | 5/32" | ||||||||||||||||
| £ 5.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (5/8") 0.6255 d2 1/4-20 UNC d3 1/2" l2 7/16" h1 7/32" A/F 5/32" | |||||||||||||||||||||||
| 36642.W0605-I5 | (3/8") 0.3745 | (5/16") 0.3130 | 5/16-18 UNC | 9/16" | 1/2" | 1/4" | 3/16" | ||||||||||||||||
| £ 5.64 per unit (click for quantity discounts) Ready to despatch 249 Need more? Please call us. 
 d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (5/16") 0.3130 d2 5/16-18 UNC d3 9/16" l2 1/2" h1 1/4" A/F 3/16" | |||||||||||||||||||||||
| 36642.W0606-I5 | (3/8") 0.3745 | (3/8") 0.3755 | 5/16-18 UNC | 9/16" | 1/2" | 1/4" | 3/16" | ||||||||||||||||
| £ 5.88 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us. 
 d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (3/8") 0.3755 d2 5/16-18 UNC d3 9/16" l2 1/2" h1 1/4" A/F 3/16" | |||||||||||||||||||||||
| 36642.W0608-I5 | (3/8") 0.3745 | (1/2") 0.5005 | 5/16-18 UNC | 9/16" | 1/2" | 1/4" | 3/16" | ||||||||||||||||
| £ 6.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (1/2") 0.5005 d2 5/16-18 UNC d3 9/16" l2 1/2" h1 1/4" A/F 3/16" | |||||||||||||||||||||||
| 36642.W0610-I5 | (3/8") 0.3745 | (5/8") 0.6255 | 5/16-18 UNC | 9/16" | 1/2" | 1/4" | 3/16" | ||||||||||||||||
| £ 6.97 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. 
 d1
+0|-0.001 (3/8") 0.3745 l1
+0.002|-0.000 (5/8") 0.6255 d2 5/16-18 UNC d3 9/16" l2 1/2" h1 1/4" A/F 3/16" | |||||||||||||||||||||||
| 36642.W0808 | (1/2") 0.4995 | (1/2") 0.5005 | 3/8-16 UNC | 3/4" | 5/8" | 5/16" | 1/4" | ||||||||||||||||
| £ 13.62 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us. 
 d1
+0|-0.001 (1/2") 0.4995 l1
+0.002|-0.000 (1/2") 0.5005 d2 3/8-16 UNC d3 3/4" l2 5/8" h1 5/16" A/F 1/4" | |||||||||||||||||||||||
| 36642.W0810 | (1/2") 0.4995 | (5/8") 0,6255 | 3/8-16 UNC | 3/4" | 5/8" | 5/16" | 1/4" | ||||||||||||||||
| £ 13.60 per unit (click for quantity discounts) Ready to despatch 334 Need more? Please call us. 
 d1
+0|-0.001 (1/2") 0.4995 l1
+0.002|-0.000 (5/8") 0,6255 d2 3/8-16 UNC d3 3/4" l2 5/8" h1 5/16" A/F 1/4" | |||||||||||||||||||||||
| 36642.W0812 | (1/2") 0.4995 | (3/4") 0.7505 | 3/8-16 UNC | 3/4" | 5/8" | 5/16" | 1/4" | ||||||||||||||||
| £ 14.18 per unit (click for quantity discounts) Ready to despatch 305 Need more? Please call us. 
 d1
+0|-0.001 (1/2") 0.4995 l1
+0.002|-0.000 (3/4") 0.7505 d2 3/8-16 UNC d3 3/4" l2 5/8" h1 5/16" A/F 1/4" | |||||||||||||||||||||||
| 36642.W0816 | (1/2") 0.4995 | (1") 1.0005 | 3/8-16 UNC | 3/4" | 5/8" | 5/16" | 1/4" | ||||||||||||||||
| £ 15.16 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us. 
 d1
+0|-0.001 (1/2") 0.4995 l1
+0.002|-0.000 (1") 1.0005 d2 3/8-16 UNC d3 3/4" l2 5/8" h1 5/16" A/F 1/4" | |||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2. 
Proof stress min. 190 N/mm2,
austenitic stainless steel.