Price & Availability | Article | d1 h9 | l1 | d2 | l2 +0.3/-0.0 | w1 | ||||||||||||
36670.W4025-A2 | 4.0 | 2.5 | M 3 | 4.5 | 0.5 | |||||||||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h9 4.0 l1 2.5 d2 M 3 l2
+0.3/-0.0 4.5 w1 0.5 | ||||||||||||||||||
36670.W4030-A2 | 4.0 | 3.0 | M 3 | 4.5 | 0.5 | |||||||||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h9 4.0 l1 3.0 d2 M 3 l2
+0.3/-0.0 4.5 w1 0.5 | ||||||||||||||||||
36670.W4040-A2 | 4.0 | 4.0 | M 3 | 4.5 | 0.5 | |||||||||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1
h9 4.0 l1 4.0 d2 M 3 l2
+0.3/-0.0 4.5 w1 0.5 | ||||||||||||||||||
36670.W4050-A2 | 4.0 | 5.0 | M 3 | 4.5 | 0.5 | |||||||||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h9 4.0 l1 5.0 d2 M 3 l2
+0.3/-0.0 4.5 w1 0.5 | ||||||||||||||||||
36670.W4060-A2 | 4.0 | 6.0 | M 3 | 4.5 | 0.5 | |||||||||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
d1
h9 4.0 l1 6.0 d2 M 3 l2
+0.3/-0.0 4.5 w1 0.5 | ||||||||||||||||||
36670.W5530-A2 | 5.5 | 3.0 | M 4 | 6.0 | 0.6 | |||||||||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1
h9 5.5 l1 3.0 d2 M 4 l2
+0.3/-0.0 6.0 w1 0.6 | ||||||||||||||||||
36670.W5540-A2 | 5.5 | 4.0 | M 4 | 6.0 | 0.6 | |||||||||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
d1
h9 5.5 l1 4.0 d2 M 4 l2
+0.3/-0.0 6.0 w1 0.6 | ||||||||||||||||||
36670.W5550-A2 | 5.5 | 5.0 | M 4 | 6.0 | 0.6 | |||||||||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1
h9 5.5 l1 5.0 d2 M 4 l2
+0.3/-0.0 6.0 w1 0.6 | ||||||||||||||||||
36670.W5560-A2 | 5.5 | 6.0 | M 4 | 6.0 | 0.6 | |||||||||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1
h9 5.5 l1 6.0 d2 M 4 l2
+0.3/-0.0 6.0 w1 0.6 | ||||||||||||||||||
36670.W5580-A2 | 5.5 | 8.0 | M 4 | 6.0 | 0.6 | |||||||||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1
h9 5.5 l1 8.0 d2 M 4 l2
+0.3/-0.0 6.0 w1 0.6 | ||||||||||||||||||
36670.W6540-A2 | 6.5 | 4.0 | M 5 | 7.0 | 0.8 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
h9 6.5 l1 4.0 d2 M 5 l2
+0.3/-0.0 7.0 w1 0.8 | ||||||||||||||||||
36670.W6550-A2 | 6.5 | 5.0 | M 5 | 7.0 | 0.8 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
h9 6.5 l1 5.0 d2 M 5 l2
+0.3/-0.0 7.0 w1 0.8 | ||||||||||||||||||
36670.W6560-A2 | 6.5 | 6.0 | M 5 | 7.0 | 0.8 | |||||||||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h9 6.5 l1 6.0 d2 M 5 l2
+0.3/-0.0 7.0 w1 0.8 | ||||||||||||||||||
36670.W6580-A2 | 6.5 | 8.0 | M 5 | 7.0 | 0.8 | |||||||||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h9 6.5 l1 8.0 d2 M 5 l2
+0.3/-0.0 7.0 w1 0.8 | ||||||||||||||||||
36670.W6500-A2 | 6.5 | 10.0 | M 5 | 7.0 | 0.8 | |||||||||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h9 6.5 l1 10.0 d2 M 5 l2
+0.3/-0.0 7.0 w1 0.8 | ||||||||||||||||||
36670.W8040-A2 | 8.0 | 4.0 | M 6 | 8.0 | 1.0 | |||||||||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
d1
h9 8.0 l1 4.0 d2 M 6 l2
+0.3/-0.0 8.0 w1 1.0 | ||||||||||||||||||
36670.W8050-A2 | 8.0 | 5.0 | M 6 | 8.0 | 1.0 | |||||||||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1
h9 8.0 l1 5.0 d2 M 6 l2
+0.3/-0.0 8.0 w1 1.0 | ||||||||||||||||||
36670.W8060-A2 | 8.0 | 6.0 | M 6 | 8.0 | 1.0 | |||||||||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1
h9 8.0 l1 6.0 d2 M 6 l2
+0.3/-0.0 8.0 w1 1.0 | ||||||||||||||||||
36670.W8080-A2 | 8.0 | 8.0 | M 6 | 8.0 | 1.0 | |||||||||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 69 Need more? Please call us.
d1
h9 8.0 l1 8.0 d2 M 6 l2
+0.3/-0.0 8.0 w1 1.0 | ||||||||||||||||||
36670.W8000-A2 | 8.0 | 10.0 | M 6 | 8.0 | 1.0 | |||||||||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
h9 8.0 l1 10.0 d2 M 6 l2
+0.3/-0.0 8.0 w1 1.0 |
Austenitic stainless steel
(AISI 303, 1.4305)
303 series stainless steel provides good resistance to corrosion.
It is mildly magnetic.
Special lengths and diameters produced to drawings.
l1+l2 tolerance js15.