| Price & Availability | Article | d1 +0.000|-0.025 | l1 +0.05|-0.00 | d2 tol. G6 | d3 | l2 +0.05|-0.00 | h1 +0.00|-0.05 | A/F | |||||||||||||||
| 33666.W0410-A2 | 4 | 10 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 1485 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 10 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0412-A2 | 4 | 12 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 865 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 12 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0414-A2 | 4 | 14 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 300 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 14 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0416-A2 | 4 | 16 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 268 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 16 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0418-A2 | 4 | 18 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 306 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 18 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0420-A2 | 4 | 20 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 480 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 20 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0425-A2 | 4 | 25 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 307 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 25 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0430-A2 | 4 | 30 | M 3 | 8 | 4 | 2.0 | 2.0 | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 281 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 30 d2
tol. G6 M 3 d3 8 l2
+0.05|-0.00 4 h1
+0.00|-0.05 2.0 A/F 2.0 | |||||||||||||||||||||||
| 33666.W0510-A2 | 5 | 10 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 393 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 10 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0512-A2 | 5 | 12 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 372 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 12 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0516-A2 | 5 | 16 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 400 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 16 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0520-A2 | 5 | 20 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 361 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 20 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0525-A2 | 5 | 25 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 301 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 25 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0530-A2 | 5 | 30 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 366 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 30 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0535-A2 | 5 | 35 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 305 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 35 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0540-A2 | 5 | 40 | M 4 | 10 | 5 | 2.5 | 2.5 | ||||||||||||||||
£ 4.41 per unit (click for quantity discounts) Ready to despatch 373 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 40 d2
tol. G6 M 4 d3 10 l2
+0.05|-0.00 5 h1
+0.00|-0.05 2.5 A/F 2.5 | |||||||||||||||||||||||
| 33666.W0610-A2 | 6 | 10 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 5.61 per unit (click for quantity discounts) Ready to despatch 706 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 10 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0612-A2 | 6 | 12 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 5.61 per unit (click for quantity discounts) Ready to despatch 220 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 12 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0616-A2 | 6 | 16 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 5.61 per unit (click for quantity discounts) Ready to despatch 236 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 16 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0620-A2 | 6 | 20 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 6.24 per unit (click for quantity discounts) Ready to despatch 228 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 20 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0625-A2 | 6 | 25 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 202 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 25 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0630-A2 | 6 | 30 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 221 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 30 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0635-A2 | 6 | 35 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 180 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 35 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0640-A2 | 6 | 40 | M 5 | 12 | 6 | 3.0 | 3.0 | ||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 40 d2
tol. G6 M 5 d3 12 l2
+0.05|-0.00 6 h1
+0.00|-0.05 3.0 A/F 3.0 | |||||||||||||||||||||||
| 33666.W0810-A2 | 8 | 10 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 5.95 per unit (click for quantity discounts) Ready to despatch 161 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 10 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0812-A2 | 8 | 12 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 5.95 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 12 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0816-A2 | 8 | 16 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 5.95 per unit (click for quantity discounts) Ready to despatch 152 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 16 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0820-A2 | 8 | 20 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 6.73 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 20 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0825-A2 | 8 | 25 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 142 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 25 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0830-A2 | 8 | 30 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 140 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 30 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0835-A2 | 8 | 35 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 167 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 35 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W0840-A2 | 8 | 40 | M 6 | 16 | 11 | 4.0 | 4.0 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 40 d2
tol. G6 M 6 d3 16 l2
+0.05|-0.00 11 h1
+0.00|-0.05 4.0 A/F 4.0 | |||||||||||||||||||||||
| 33666.W1012-A2 | 10 | 12 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 6.29 per unit (click for quantity discounts) Ready to despatch 86 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 12 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1016-A2 | 10 | 16 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 16 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1020-A2 | 10 | 20 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 20 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1025-A2 | 10 | 25 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 25 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1030-A2 | 10 | 30 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 8.00 per unit (click for quantity discounts) Ready to despatch 78 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 30 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1040-A2 | 10 | 40 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 9.38 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 40 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1050-A2 | 10 | 50 | M 8 | 20 | 12 | 5.0 | 5.0 | ||||||||||||||||
£ 9.38 per unit (click for quantity discounts) Ready to despatch 117 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 50 d2
tol. G6 M 8 d3 20 l2
+0.05|-0.00 12 h1
+0.00|-0.05 5.0 A/F 5.0 | |||||||||||||||||||||||
| 33666.W1212-A2 | 12 | 12 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 8.53 per unit (click for quantity discounts) Ready to despatch 160 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 12 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1216-A2 | 12 | 16 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 9.27 per unit (click for quantity discounts) Ready to despatch 87 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 16 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1220-A2 | 12 | 20 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 9.27 per unit (click for quantity discounts) Ready to despatch 257 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 20 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1225-A2 | 12 | 25 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 11.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 25 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1230-A2 | 12 | 30 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 11.20 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 30 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1240-A2 | 12 | 40 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 11.20 per unit (click for quantity discounts) Ready to despatch 86 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 40 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
| 33666.W1250-A2 | 12 | 50 | M 10 | 24 | 16 | 6.0 | 6.0 | ||||||||||||||||
£ 11.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 50 d2
tol. G6 M 10 d3 24 l2
+0.05|-0.00 16 h1
+0.00|-0.05 6.0 A/F 6.0 | |||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion. It is mildly magnetic.
Special lengths and diameters produced to drawings.