Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 6.19 | 0% |
100-249 | £ 5.57 | 10% |
250-749 | £ 4.95 | 20% |
750+ | £ 4.33 | 30% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion. It is mildly magnetic.
Special lengths and diameters produced to drawings.