| Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
| 36650.W0404-A2 | 4 | 4 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 912 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 4 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
| 36650.W0405-A2 | 4 | 5 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 284 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 5 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
| 36650.W0406-A2 | 4 | 6 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 631 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
| 36650.W0408-A2 | 4 | 8 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 1858 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
| 36650.W0410-A2 | 4 | 10 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 995 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
| 36650.W0412-A2 | 4 | 12 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 698 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
| 36650.W0416-A2 | 4 | 16 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 145 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 16 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
| 36650.W0420-A2 | 4 | 20 | M 3 | 6 | 4 | 1.3 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 867 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 20 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2.0 | |||||||||||||||||||||||
| 36650.W0504-A2 | 5 | 4 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 7292 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 4 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0505-A2 | 5 | 5 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 192 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0506-A2 | 5 | 6 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 549 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0508-A2 | 5 | 8 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 276 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0510-A2 | 5 | 10 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 1408 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0512-A2 | 5 | 12 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 334 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0516-A2 | 5 | 16 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 643 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 16 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0520-A2 | 5 | 20 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 720 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0525-A2 | 5 | 25 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 25 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0530-A2 | 5 | 30 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 139 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 30 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0540-A2 | 5 | 40 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 40 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
| 36650.W0604-A2 | 6 | 4 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 499 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0605-A2 | 6 | 5 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 5448 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 5 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0606-A2 | 6 | 6 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 731 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0608-A2 | 6 | 8 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 617 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0610-A2 | 6 | 10 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 1116 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0612-A2 | 6 | 12 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 185 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 12 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0616-A2 | 6 | 16 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 1270 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 16 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0620-A2 | 6 | 20 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 1660 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 20 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0625-A2 | 6 | 25 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 363 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 25 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0630-A2 | 6 | 30 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 468 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 30 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0640-A2 | 6 | 40 | M 5 | 10 | 6 | 1.7 | 3.0 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 297 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 40 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3.0 | |||||||||||||||||||||||
| 36650.W0806-A2 | 8 | 6 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 524 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W0808-A2 | 8 | 8 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 611 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W0810-A2 | 8 | 10 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 5.27 per unit (click for quantity discounts) Ready to despatch 406 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 10 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W0812-A2 | 8 | 12 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 5.27 per unit (click for quantity discounts) Ready to despatch 206 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 12 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W0816-A2 | 8 | 16 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 251 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W0820-A2 | 8 | 20 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 395 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 20 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W0825-A2 | 8 | 25 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 201 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 25 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W0830-A2 | 8 | 30 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 542 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 30 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W0840-A2 | 8 | 40 | M 6 | 13 | 11 | 2.0 | 4.0 | ||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 446 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 40 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4.0 | |||||||||||||||||||||||
| 36650.W1008-A2 | 10 | 8 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 408 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 8 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1010-A2 | 10 | 10 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 10 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1012-A2 | 10 | 12 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 12 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1016-A2 | 10 | 16 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 5.84 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 16 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1020-A2 | 10 | 20 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 161 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 20 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1025-A2 | 10 | 25 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 108 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 25 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1030-A2 | 10 | 30 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 30 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1040-A2 | 10 | 40 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 121 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 40 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1050-A2 | 10 | 50 | M 8 | 14 | 12 | 2.7 | 5.0 | ||||||||||||||||
£ 9.63 per unit (click for quantity discounts) Ready to despatch 112 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 50 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5.0 | |||||||||||||||||||||||
| 36650.W1210-A2 | 12 | 10 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 171 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 10 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
| 36650.W1212-A2 | 12 | 12 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 12 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
| 36650.W1216-A2 | 12 | 16 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 8.20 per unit (click for quantity discounts) Ready to despatch 230 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 16 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
| 36650.W1220-A2 | 12 | 20 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 8.20 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 20 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
| 36650.W1225-A2 | 12 | 25 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 25 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
| 36650.W1230-A2 | 12 | 30 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 30 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
| 36650.W1240-A2 | 12 | 40 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 40 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
| 36650.W1250-A2 | 12 | 50 | M 10 | 20 | 16 | 3.5 | 6.0 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 50 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6.0 | |||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (36642).
303 Series stainless is suitable for pharmaceutical and other applications. Stainless steel suitable for marine and other applications.