Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 9.38 | 0% | 
| 100-249 | £ 8.44 | 10% | 
| 250-749 | £ 7.50 | 20% | 
| 750+ | £ 6.57 | 30% | 
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion.  It is mildly magnetic.
Special lengths and diameters produced to drawings.