Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 3.43 | 0% |
| 100-249 | £ 3.09 | 10% |
| 250-749 | £ 2.74 | 20% |
| 750+ | £ 2.40 | 30% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2,
austenitic stainless steel.