Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-99 | £ 4.97 | 0% |
100-249 | £ 4.47 | 10% |
250-749 | £ 3.98 | 20% |
750+ | £ 3.48 | 30% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2,
austenitic stainless steel.