Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 7.28 | 0% | 
| 100-249 | £ 6.55 | 10% | 
| 250-749 | £ 5.82 | 20% | 
| 750+ | £ 5.10 | 30% | 
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.