| Price & Availability | Article | d1 | l1 +/- 0.2 | l2 max. | d2 | h1 | A/F | |||||||||||||||
| WN0500.030-008-NP | M 3 | 8 | 1.0 | 5.5 | 3 | 2.5 | ||||||||||||||||
£ 93.00 per 100 units (click for quantity discounts) Ready to despatch 479 Need more? Please call us.
d1 M 3 l1
+/- 0.2 8 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | ||||||||||||||||||||||
| WN0500.030-010-NP | M 3 | 10 | 1.0 | 5.5 | 3 | 2.5 | ||||||||||||||||
£ 96.00 per 100 units (click for quantity discounts) Ready to despatch 506 Need more? Please call us.
d1 M 3 l1
+/- 0.2 10 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | ||||||||||||||||||||||
| WN0500.030-012-NP | M 3 | 12 | 1.0 | 5.5 | 3 | 2.5 | ||||||||||||||||
£ 103.00 per 100 units (click for quantity discounts) Ready to despatch 677 Need more? Please call us.
d1 M 3 l1
+/- 0.2 12 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | ||||||||||||||||||||||
| WN0500.030-015-NP | M 3 | 15 | 1.0 | 5.5 | 3 | 2.5 | ||||||||||||||||
£ 111.00 per 100 units (click for quantity discounts) Ready to despatch 422 Need more? Please call us.
d1 M 3 l1
+/- 0.2 15 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | ||||||||||||||||||||||
| WN0500.030-020-NP | M 3 | 20 | 1.0 | 5.5 | 3 | 2.5 | ||||||||||||||||
£ 122.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 20 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | ||||||||||||||||||||||
| WN0500.030-025-NP | M 3 | 25 | 1.0 | 5.5 | 3 | 2.5 | ||||||||||||||||
£ 135.00 per 100 units (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
d1 M 3 l1
+/- 0.2 25 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | ||||||||||||||||||||||
| WN0500.040-008-NP | M 4 | 8 | 1.4 | 7.0 | 4 | 3.0 | ||||||||||||||||
£ 96.00 per 100 units (click for quantity discounts) Ready to despatch 310 Need more? Please call us.
d1 M 4 l1
+/- 0.2 8 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | ||||||||||||||||||||||
| WN0500.040-010-NP | M 4 | 10 | 1.4 | 7.0 | 4 | 3.0 | ||||||||||||||||
£ 101.00 per 100 units (click for quantity discounts) Ready to despatch 310 Need more? Please call us.
d1 M 4 l1
+/- 0.2 10 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | ||||||||||||||||||||||
| WN0500.040-012-NP | M 4 | 12 | 1.4 | 7.0 | 4 | 3.0 | ||||||||||||||||
£ 106.00 per 100 units (click for quantity discounts) Ready to despatch 310 Need more? Please call us.
d1 M 4 l1
+/- 0.2 12 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | ||||||||||||||||||||||
| WN0500.040-015-NP | M 4 | 15 | 1.4 | 7.0 | 4 | 3.0 | ||||||||||||||||
£ 113.00 per 100 units (click for quantity discounts) Ready to despatch 444 Need more? Please call us.
d1 M 4 l1
+/- 0.2 15 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | ||||||||||||||||||||||
| WN0500.040-020-NP | M 4 | 20 | 1.4 | 7.0 | 4 | 3.0 | ||||||||||||||||
£ 125.00 per 100 units (click for quantity discounts) Ready to despatch 508 Need more? Please call us.
d1 M 4 l1
+/- 0.2 20 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | ||||||||||||||||||||||
| WN0500.040-025-NP | M 4 | 25 | 1.4 | 7.0 | 4 | 3.0 | ||||||||||||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 286 Need more? Please call us.
d1 M 4 l1
+/- 0.2 25 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | ||||||||||||||||||||||
| WN0500.050-008-NP | M 5 | 8 | 1.6 | 8.5 | 5 | 4.0 | ||||||||||||||||
£ 119.00 per 100 units (click for quantity discounts) Ready to despatch 720 Need more? Please call us.
d1 M 5 l1
+/- 0.2 8 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | ||||||||||||||||||||||
| WN0500.050-010-NP | M 5 | 10 | 1.6 | 8.5 | 5 | 4.0 | ||||||||||||||||
£ 128.00 per 100 units (click for quantity discounts) Ready to despatch 716 Need more? Please call us.
d1 M 5 l1
+/- 0.2 10 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | ||||||||||||||||||||||
| WN0500.050-012-NP | M 5 | 12 | 1.6 | 8.5 | 5 | 4.0 | ||||||||||||||||
£ 134.00 per 100 units (click for quantity discounts) Ready to despatch 923 Need more? Please call us.
d1 M 5 l1
+/- 0.2 12 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | ||||||||||||||||||||||
| WN0500.050-015-NP | M 5 | 15 | 1.6 | 8.5 | 5 | 4.0 | ||||||||||||||||
£ 146.00 per 100 units (click for quantity discounts) Ready to despatch 403 Need more? Please call us.
d1 M 5 l1
+/- 0.2 15 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | ||||||||||||||||||||||
| WN0500.050-020-NP | M 5 | 20 | 1.6 | 8.5 | 5 | 4.0 | ||||||||||||||||
£ 164.00 per 100 units (click for quantity discounts) Ready to despatch 503 Need more? Please call us.
d1 M 5 l1
+/- 0.2 20 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | ||||||||||||||||||||||
| WN0500.050-025-NP | M 5 | 25 | 1.6 | 8.5 | 5 | 4.0 | ||||||||||||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 466 Need more? Please call us.
d1 M 5 l1
+/- 0.2 25 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | ||||||||||||||||||||||
| WN0500.050-030-NP | M 5 | 30 | 1.6 | 8.5 | 5 | 4.0 | ||||||||||||||||
£ 204.00 per 100 units (click for quantity discounts) Ready to despatch 207 Need more? Please call us.
d1 M 5 l1
+/- 0.2 30 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | ||||||||||||||||||||||
| WN0500.060-010-NP | M 6 | 10 | 2.0 | 10.0 | 6 | 5.0 | ||||||||||||||||
£ 131.00 per 100 units (click for quantity discounts) Ready to despatch 747 Need more? Please call us.
d1 M 6 l1
+/- 0.2 10 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | ||||||||||||||||||||||
| WN0500.060-012-NP | M 6 | 12 | 2.0 | 10.0 | 6 | 5.0 | ||||||||||||||||
£ 138.00 per 100 units (click for quantity discounts) Ready to despatch 571 Need more? Please call us.
d1 M 6 l1
+/- 0.2 12 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | ||||||||||||||||||||||
| WN0500.060-015-NP | M 6 | 15 | 2.0 | 10.0 | 6 | 5.0 | ||||||||||||||||
£ 149.00 per 100 units (click for quantity discounts) Ready to despatch 512 Need more? Please call us.
d1 M 6 l1
+/- 0.2 15 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | ||||||||||||||||||||||
| WN0500.060-020-NP | M 6 | 20 | 2.0 | 10.0 | 6 | 5.0 | ||||||||||||||||
£ 169.00 per 100 units (click for quantity discounts) Ready to despatch 431 Need more? Please call us.
d1 M 6 l1
+/- 0.2 20 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | ||||||||||||||||||||||
| WN0500.060-025-NP | M 6 | 25 | 2.0 | 10.0 | 6 | 5.0 | ||||||||||||||||
£ 187.00 per 100 units (click for quantity discounts) Ready to despatch 411 Need more? Please call us.
d1 M 6 l1
+/- 0.2 25 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | ||||||||||||||||||||||
| WN0500.060-030-NP | M 6 | 30 | 2.0 | 10.0 | 6 | 5.0 | ||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 323 Need more? Please call us.
d1 M 6 l1
+/- 0.2 30 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | ||||||||||||||||||||||
| WN0500.080-020-NP | M 8 | 20 | 2.5 | 13.0 | 8 | 6.0 | ||||||||||||||||
£ 319.00 per 100 units (click for quantity discounts) Ready to despatch 396 Need more? Please call us.
d1 M 8 l1
+/- 0.2 20 l2
max. 2.5 d2 13.0 h1 8 A/F 6.0 | ||||||||||||||||||||||
| WN0500.080-025-NP | M 8 | 25 | 2.5 | 13.0 | 8 | 6.0 | ||||||||||||||||
£ 359.00 per 100 units (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
d1 M 8 l1
+/- 0.2 25 l2
max. 2.5 d2 13.0 h1 8 A/F 6.0 | ||||||||||||||||||||||
| WN0500.080-030-NP | M 8 | 30 | 2.5 | 13.0 | 8 | 6.0 | ||||||||||||||||
£ 401.00 per 100 units (click for quantity discounts) Ready to despatch 299 Need more? Please call us.
d1 M 8 l1
+/- 0.2 30 l2
max. 2.5 d2 13.0 h1 8 A/F 6.0 | ||||||||||||||||||||||
| WN0500.080-035-NP | M 8 | 35 | 2.5 | 13.0 | 8 | 6.0 | ||||||||||||||||
£ 443.00 per 100 units (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 8 l1
+/- 0.2 35 l2
max. 2.5 d2 13.0 h1 8 A/F 6.0 | ||||||||||||||||||||||
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C. Tensile strength ~116N/mm².
PEEK is used in the aerospace and petrochemical industries.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibility.
For industries with a hygienic requirement, these products can be manufactured with an X-Ray opaque or metal detectable filler, as well as a blue colour for optical detection.
UL94-V0 compliant