| Price & Availability | Article | d1 | l1 +/- 0.2 | h1 | l2 max. | A/F | ||||||
| WN0501.040-008-NP | M 4 | 8 | 2.8 | 1.4 | 7 | |||||||
| £ 1.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 8 h1 2.8 l2
max. 1.4 A/F 7 | ||||||||||||
| WN0501.040-010-NP | M 4 | 10 | 2.8 | 1.4 | 7 | |||||||
| £ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 10 h1 2.8 l2
max. 1.4 A/F 7 | ||||||||||||
| WN0501.040-012-NP | M 4 | 12 | 2.8 | 1.4 | 7 | |||||||
| £ 1.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 12 h1 2.8 l2
max. 1.4 A/F 7 | ||||||||||||
| WN0501.040-015-NP | M 4 | 15 | 2.8 | 1.4 | 7 | |||||||
| £ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 15 h1 2.8 l2
max. 1.4 A/F 7 | ||||||||||||
| WN0501.040-020-NP | M 4 | 20 | 2.8 | 1.4 | 7 | |||||||
| £ 1.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 20 h1 2.8 l2
max. 1.4 A/F 7 | ||||||||||||
| WN0501.040-025-NP | M 4 | 25 | 2.8 | 1.4 | 7 | |||||||
| £ 1.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 25 h1 2.8 l2
max. 1.4 A/F 7 | ||||||||||||
| WN0501.050-010-NP | M 5 | 10 | 3.5 | 1.6 | 8 | |||||||
| £ 1.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 10 h1 3.5 l2
max. 1.6 A/F 8 | ||||||||||||
| WN0501.050-012-NP | M 5 | 12 | 3.5 | 1.6 | 8 | |||||||
| £ 1.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 12 h1 3.5 l2
max. 1.6 A/F 8 | ||||||||||||
| WN0501.050-015-NP | M 5 | 15 | 3.5 | 1.6 | 8 | |||||||
| £ 1.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 15 h1 3.5 l2
max. 1.6 A/F 8 | ||||||||||||
| WN0501.050-020-NP | M 5 | 20 | 3.5 | 1.6 | 8 | |||||||
| £ 1.59 per unit (click for quantity discounts) Ready to despatch 416 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 20 h1 3.5 l2
max. 1.6 A/F 8 | ||||||||||||
| WN0501.050-025-NP | M 5 | 25 | 3.5 | 1.6 | 8 | |||||||
| £ 1.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 25 h1 3.5 l2
max. 1.6 A/F 8 | ||||||||||||
| WN0501.050-030-NP | M 5 | 30 | 3.5 | 1.6 | 8 | |||||||
| £ 1.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 30 h1 3.5 l2
max. 1.6 A/F 8 | ||||||||||||
| WN0501.060-010-NP | M 6 | 10 | 4.0 | 2.0 | 10 | |||||||
| £ 1.51 per unit (click for quantity discounts) Ready to despatch 502 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 10 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-012-NP | M 6 | 12 | 4.0 | 2.0 | 10 | |||||||
| £ 1.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 12 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-015-NP | M 6 | 15 | 4.0 | 2.0 | 10 | |||||||
| £ 1.78 per unit (click for quantity discounts) Ready to despatch 581 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 15 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-020-NP | M 6 | 20 | 4.0 | 2.0 | 10 | |||||||
| £ 2.05 per unit (click for quantity discounts) Ready to despatch 479 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 20 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-025-NP | M 6 | 25 | 4.0 | 2.0 | 10 | |||||||
| £ 2.33 per unit (click for quantity discounts) Ready to despatch 494 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 25 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-030-NP | M 6 | 30 | 4.0 | 2.0 | 10 | |||||||
| £ 2.59 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 30 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-035-NP | M 6 | 35 | 4.0 | 2.0 | 10 | |||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 35 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-040-NP | M 6 | 40 | 4.0 | 2.0 | 10 | |||||||
| £ 3.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 40 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-045-NP | M 6 | 45 | 4.0 | 2.0 | 10 | |||||||
| £ 3.44 per unit (click for quantity discounts) Ready to despatch 720 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 45 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.060-050-NP | M 6 | 50 | 4.0 | 2.0 | 10 | |||||||
| £ 3.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 50 h1 4.0 l2
max. 2.0 A/F 10 | ||||||||||||
| WN0501.080-010-NP | M 8 | 10 | 5.5 | 2.5 | 13 | |||||||
| £ 2.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 10 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.080-015-NP | M 8 | 15 | 5.5 | 2.5 | 13 | |||||||
| £ 3.06 per unit (click for quantity discounts) Ready to despatch 451 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 15 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.080-020-NP | M 8 | 20 | 5.5 | 2.5 | 13 | |||||||
| £ 3.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 20 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.080-025-NP | M 8 | 25 | 5.5 | 2.5 | 13 | |||||||
| £ 3.79 per unit (click for quantity discounts) Ready to despatch 480 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 25 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.080-030-NP | M 8 | 30 | 5.5 | 2.5 | 13 | |||||||
| £ 4.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 30 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.080-035-NP | M 8 | 35 | 5.5 | 2.5 | 13 | |||||||
| £ 4.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 35 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.080-040-NP | M 8 | 40 | 5.5 | 2.5 | 13 | |||||||
| £ 5.23 per unit (click for quantity discounts) Ready to despatch 190 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 40 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.080-045-NP | M 8 | 45 | 5.5 | 2.5 | 13 | |||||||
| £ 5.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 45 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.080-050-NP | M 8 | 50 | 5.5 | 2.5 | 13 | |||||||
| £ 6.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 50 h1 5.5 l2
max. 2.5 A/F 13 | ||||||||||||
| WN0501.100-015-NP | M 10 | 15 | 7.0 | 3.0 | 17 | |||||||
| £ 3.75 per unit (click for quantity discounts) Ready to despatch 282 Need more? Please call us. 
 d1 M 10 l1
+/- 0.2 15 h1 7.0 l2
max. 3.0 A/F 17 | ||||||||||||
| WN0501.100-020-NP | M 10 | 20 | 7.0 | 3.0 | 17 | |||||||
| £ 4.02 per unit (click for quantity discounts) Ready to despatch 291 Need more? Please call us. 
 d1 M 10 l1
+/- 0.2 20 h1 7.0 l2
max. 3.0 A/F 17 | ||||||||||||
| WN0501.100-025-NP | M 10 | 25 | 7.0 | 3.0 | 17 | |||||||
| £ 4.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 10 l1
+/- 0.2 25 h1 7.0 l2
max. 3.0 A/F 17 | ||||||||||||
| WN0501.100-030-NP | M 10 | 30 | 7.0 | 3.0 | 17 | |||||||
| £ 4.55 per unit (click for quantity discounts) Ready to despatch 300 Need more? Please call us. 
 d1 M 10 l1
+/- 0.2 30 h1 7.0 l2
max. 3.0 A/F 17 | ||||||||||||
| WN0501.100-035-NP | M 10 | 35 | 7.0 | 3.0 | 17 | |||||||
| £ 4.82 per unit (click for quantity discounts) Ready to despatch 292 Need more? Please call us. 
 d1 M 10 l1
+/- 0.2 35 h1 7.0 l2
max. 3.0 A/F 17 | ||||||||||||
| WN0501.100-040-NP | M 10 | 40 | 7.0 | 3.0 | 17 | |||||||
| £ 5.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 10 l1
+/- 0.2 40 h1 7.0 l2
max. 3.0 A/F 17 | ||||||||||||
| WN0501.100-045-NP | M 10 | 45 | 7.0 | 3.0 | 17 | |||||||
| £ 5.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 10 l1
+/- 0.2 45 h1 7.0 l2
max. 3.0 A/F 17 | ||||||||||||
| WN0501.100-050-NP | M 10 | 50 | 7.0 | 3.0 | 17 | |||||||
| £ 5.66 per unit (click for quantity discounts) Ready to despatch 136 Need more? Please call us. 
 d1 M 10 l1
+/- 0.2 50 h1 7.0 l2
max. 3.0 A/F 17 | ||||||||||||
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Generally to DIN 931.
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.
UL94-V0 compliant