| Price & Availability | Article | d1 | l1 +/- 0.2 | l2 | A/F | ||||||
| WN0503.030-004-NP | M 3 | 4 | 2.0 | 6 | |||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 4 l2 2.0 A/F 6 | |||||||||||
| WN0503.030-005-NP | M 3 | 5 | 2.5 | 6 | |||||||
| £ 0.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 5 l2 2.5 A/F 6 | |||||||||||
| WN0503.030-006-NP | M 3 | 6 | 3.0 | 6 | |||||||
| £ 0.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 6 l2 3.0 A/F 6 | |||||||||||
| WN0503.030-008-NP | M 3 | 8 | 4.0 | 6 | |||||||
| £ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 8 l2 4.0 A/F 6 | |||||||||||
| WN0503.030-010-NP | M 3 | 10 | 5.0 | 6 | |||||||
| £ 0.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 10 l2 5.0 A/F 6 | |||||||||||
| WN0503.030-012-NP | M 3 | 12 | 6.0 | 6 | |||||||
| £ 0.95 per unit (click for quantity discounts) Ready to despatch 4562 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 12 l2 6.0 A/F 6 | |||||||||||
| WN0503.030-015-NP | M 3 | 15 | 7.5 | 6 | |||||||
| £ 1.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 15 l2 7.5 A/F 6 | |||||||||||
| WN0503.030-018-NP | M 3 | 18 | 9.0 | 6 | |||||||
| £ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 18 l2 9.0 A/F 6 | |||||||||||
| WN0503.030-020-NP | M 3 | 20 | 10.0 | 6 | |||||||
| £ 1.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 20 l2 10.0 A/F 6 | |||||||||||
| WN0503.030-025-NP | M 3 | 25 | 10.0 | 6 | |||||||
| £ 1.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 25 l2 10.0 A/F 6 | |||||||||||
| WN0503.030-030-NP | M 3 | 30 | 10.0 | 6 | |||||||
| £ 1.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 30 l2 10.0 A/F 6 | |||||||||||
| WN0503.040-005-NP | M 4 | 5 | 2.5 | 7 | |||||||
| £ 1.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 5 l2 2.5 A/F 7 | |||||||||||
| WN0503.040-006-NP | M 4 | 6 | 3.0 | 7 | |||||||
| £ 1.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 6 l2 3.0 A/F 7 | |||||||||||
| WN0503.040-008-NP | M 4 | 8 | 4.0 | 7 | |||||||
| £ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 8 l2 4.0 A/F 7 | |||||||||||
| WN0503.040-010-NP | M 4 | 10 | 5.0 | 7 | |||||||
| £ 1.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 10 l2 5.0 A/F 7 | |||||||||||
| WN0503.040-012-NP | M 4 | 12 | 6.0 | 7 | |||||||
| £ 1.13 per unit (click for quantity discounts) Ready to despatch 316 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 12 l2 6.0 A/F 7 | |||||||||||
| WN0503.040-015-NP | M 4 | 15 | 7.5 | 7 | |||||||
| £ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 15 l2 7.5 A/F 7 | |||||||||||
| WN0503.040-018-NP | M 4 | 18 | 9.0 | 7 | |||||||
| £ 1.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 18 l2 9.0 A/F 7 | |||||||||||
| WN0503.040-020-NP | M 4 | 20 | 10.0 | 7 | |||||||
| £ 1.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 20 l2 10.0 A/F 7 | |||||||||||
| WN0503.040-025-NP | M 4 | 25 | 10.0 | 7 | |||||||
| £ 1.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 25 l2 10.0 A/F 7 | |||||||||||
| WN0503.040-030-NP | M 4 | 30 | 10.0 | 7 | |||||||
| £ 1.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 30 l2 10.0 A/F 7 | |||||||||||
| WN0503.040-035-NP | M 4 | 35 | 10.0 | 7 | |||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 35 l2 10.0 A/F 7 | |||||||||||
| WN0503.040-040-NP | M 4 | 40 | 10.0 | 7 | |||||||
| £ 1.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 40 l2 10.0 A/F 7 | |||||||||||
| WN0503.050-006-NP | M 5 | 6 | 3.0 | 8 | |||||||
| £ 0.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 6 l2 3.0 A/F 8 | |||||||||||
| WN0503.050-008-NP | M 5 | 8 | 4.0 | 8 | |||||||
| £ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 8 l2 4.0 A/F 8 | |||||||||||
| WN0503.050-010-NP | M 5 | 10 | 5.0 | 8 | |||||||
| £ 1.07 per unit (click for quantity discounts) Ready to despatch 494 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 10 l2 5.0 A/F 8 | |||||||||||
| WN0503.050-012-NP | M 5 | 12 | 6.0 | 8 | |||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 12 l2 6.0 A/F 8 | |||||||||||
| WN0503.050-015-NP | M 5 | 15 | 7.5 | 8 | |||||||
| £ 1.24 per unit (click for quantity discounts) Ready to despatch 299 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 15 l2 7.5 A/F 8 | |||||||||||
| WN0503.050-018-NP | M 5 | 18 | 9.0 | 8 | |||||||
| £ 1.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 18 l2 9.0 A/F 8 | |||||||||||
| WN0503.050-020-NP | M 5 | 20 | 10.0 | 8 | |||||||
| £ 1.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 20 l2 10.0 A/F 8 | |||||||||||
| WN0503.050-025-NP | M 5 | 25 | 10.0 | 8 | |||||||
| £ 1.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 25 l2 10.0 A/F 8 | |||||||||||
| WN0503.050-030-NP | M 5 | 30 | 10.0 | 8 | |||||||
| £ 1.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 30 l2 10.0 A/F 8 | |||||||||||
| WN0503.050-035-NP | M 5 | 35 | 10.0 | 8 | |||||||
| £ 1.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 35 l2 10.0 A/F 8 | |||||||||||
| WN0503.050-040-NP | M 5 | 40 | 10.0 | 8 | |||||||
| £ 2.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 40 l2 10.0 A/F 8 | |||||||||||
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
UL94-V0 compliant