| Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | d3 | h1 | l2 max. | A/F | ||||||
| WN0530.030-006-NP | M 3 | 6 | 5.5 | 1.0 | 3.0 | 1.0 | 2.5 | |||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 6 d2 5.5 d3 1.0 h1 3.0 l2
max. 1.0 A/F 2.5 | ||||||||||||||
| WN0530.030-008-NP | M 3 | 8 | 5.5 | 1.0 | 3.0 | 1.0 | 2.5 | |||||||
£ 3.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 8 d2 5.5 d3 1.0 h1 3.0 l2
max. 1.0 A/F 2.5 | ||||||||||||||
| WN0530.030-010-NP | M 3 | 10 | 5.5 | 1.0 | 3.0 | 1.0 | 2.5 | |||||||
£ 3.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 10 d2 5.5 d3 1.0 h1 3.0 l2
max. 1.0 A/F 2.5 | ||||||||||||||
| WN0530.030-012-NP | M 3 | 12 | 5.5 | 1.0 | 3.0 | 1.0 | 2.5 | |||||||
£ 3.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 12 d2 5.5 d3 1.0 h1 3.0 l2
max. 1.0 A/F 2.5 | ||||||||||||||
| WN0530.030-015-NP | M 3 | 15 | 5.5 | 1.0 | 3.0 | 1.0 | 2.5 | |||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 15 d2 5.5 d3 1.0 h1 3.0 l2
max. 1.0 A/F 2.5 | ||||||||||||||
| WN0530.030-020-NP | M 3 | 20 | 5.5 | 1.0 | 3.0 | 1.0 | 2.5 | |||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 20 d2 5.5 d3 1.0 h1 3.0 l2
max. 1.0 A/F 2.5 | ||||||||||||||
| WN0530.040-006-NP | M 4 | 6 | 7.0 | 1.0 | 4.0 | 1.4 | 3.0 | |||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 6 d2 7.0 d3 1.0 h1 4.0 l2
max. 1.4 A/F 3.0 | ||||||||||||||
| WN0530.040-008-NP | M 4 | 8 | 7.0 | 1.0 | 4.0 | 1.4 | 3.0 | |||||||
£ 3.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 8 d2 7.0 d3 1.0 h1 4.0 l2
max. 1.4 A/F 3.0 | ||||||||||||||
| WN0530.040-010-NP | M 4 | 10 | 7.0 | 1.0 | 4.0 | 1.4 | 3.0 | |||||||
£ 3.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 10 d2 7.0 d3 1.0 h1 4.0 l2
max. 1.4 A/F 3.0 | ||||||||||||||
| WN0530.040-012-NP | M 4 | 12 | 7.0 | 1.0 | 4.0 | 1.4 | 3.0 | |||||||
£ 3.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 12 d2 7.0 d3 1.0 h1 4.0 l2
max. 1.4 A/F 3.0 | ||||||||||||||
| WN0530.040-015-NP | M 4 | 15 | 7.0 | 1.0 | 4.0 | 1.4 | 3.0 | |||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 324 Need more? Please call us.
d1 M 4 l1
+/- 0.2 15 d2 7.0 d3 1.0 h1 4.0 l2
max. 1.4 A/F 3.0 | ||||||||||||||
| WN0530.040-020-NP | M 4 | 20 | 7.0 | 1.0 | 4.0 | 1.4 | 3.0 | |||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 20 d2 7.0 d3 1.0 h1 4.0 l2
max. 1.4 A/F 3.0 | ||||||||||||||
| WN0530.040-025-NP | M 4 | 25 | 7.0 | 1.0 | 4.0 | 1.4 | 3.0 | |||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 25 d2 7.0 d3 1.0 h1 4.0 l2
max. 1.4 A/F 3.0 | ||||||||||||||
| WN0530.040-030-NP | M 4 | 30 | 7.0 | 1.0 | 4.0 | 1.4 | 3.0 | |||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 30 d2 7.0 d3 1.0 h1 4.0 l2
max. 1.4 A/F 3.0 | ||||||||||||||
| WN0530.050-008-NP | M 5 | 8 | 8.5 | 1.3 | 5.0 | 1.6 | 4.0 | |||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 8 d2 8.5 d3 1.3 h1 5.0 l2
max. 1.6 A/F 4.0 | ||||||||||||||
| WN0530.050-010-NP | M 5 | 10 | 8.5 | 1.3 | 5.0 | 1.6 | 4.0 | |||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 10 d2 8.5 d3 1.3 h1 5.0 l2
max. 1.6 A/F 4.0 | ||||||||||||||
| WN0530.050-012-NP | M 5 | 12 | 8.5 | 1.3 | 5.0 | 1.6 | 4.0 | |||||||
£ 3.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 12 d2 8.5 d3 1.3 h1 5.0 l2
max. 1.6 A/F 4.0 | ||||||||||||||
| WN0530.050-015-NP | M 5 | 15 | 8.5 | 1.3 | 5.0 | 1.6 | 4.0 | |||||||
£ 4.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 15 d2 8.5 d3 1.3 h1 5.0 l2
max. 1.6 A/F 4.0 | ||||||||||||||
| WN0530.050-020-NP | M 5 | 20 | 8.5 | 1.3 | 5.0 | 1.6 | 4.0 | |||||||
£ 4.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 20 d2 8.5 d3 1.3 h1 5.0 l2
max. 1.6 A/F 4.0 | ||||||||||||||
| WN0530.050-025-NP | M 5 | 25 | 8.5 | 1.3 | 5.0 | 1.6 | 4.0 | |||||||
£ 5.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 25 d2 8.5 d3 1.3 h1 5.0 l2
max. 1.6 A/F 4.0 | ||||||||||||||
| WN0530.050-030-NP | M 5 | 30 | 8.5 | 1.3 | 5.0 | 1.6 | 4.0 | |||||||
£ 6.12 per unit (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
d1 M 5 l1
+/- 0.2 30 d2 8.5 d3 1.3 h1 5.0 l2
max. 1.6 A/F 4.0 | ||||||||||||||
| WN0530.060-008-NP | M 6 | 8 | 10.0 | 1.6 | 6.0 | 2.0 | 5.0 | |||||||
£ 3.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 8 d2 10.0 d3 1.6 h1 6.0 l2
max. 2.0 A/F 5.0 | ||||||||||||||
| WN0530.060-010-NP | M 6 | 10 | 10.0 | 1.6 | 6.0 | 2.0 | 5.0 | |||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 10 d2 10.0 d3 1.6 h1 6.0 l2
max. 2.0 A/F 5.0 | ||||||||||||||
| WN0530.060-012-NP | M 6 | 12 | 10.0 | 1.6 | 6.0 | 2.0 | 5.0 | |||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 12 d2 10.0 d3 1.6 h1 6.0 l2
max. 2.0 A/F 5.0 | ||||||||||||||
| WN0530.060-015-NP | M 6 | 15 | 10.0 | 1.6 | 6.0 | 2.0 | 5.0 | |||||||
£ 4.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 15 d2 10.0 d3 1.6 h1 6.0 l2
max. 2.0 A/F 5.0 | ||||||||||||||
| WN0530.060-020-NP | M 6 | 20 | 10.0 | 1.6 | 6.0 | 2.0 | 5.0 | |||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 20 d2 10.0 d3 1.6 h1 6.0 l2
max. 2.0 A/F 5.0 | ||||||||||||||
| WN0530.060-025-NP | M 6 | 25 | 10.0 | 1.6 | 6.0 | 2.0 | 5.0 | |||||||
£ 5.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 25 d2 10.0 d3 1.6 h1 6.0 l2
max. 2.0 A/F 5.0 | ||||||||||||||
| WN0530.060-030-NP | M 6 | 30 | 10.0 | 1.6 | 6.0 | 2.0 | 5.0 | |||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 30 d2 10.0 d3 1.6 h1 6.0 l2
max. 2.0 A/F 5.0 | ||||||||||||||
| WN0530.080-010-NP | M 8 | 10 | 13.0 | 1.8 | 8.0 | 2.5 | 6.0 | |||||||
£ 4.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 10 d2 13.0 d3 1.8 h1 8.0 l2
max. 2.5 A/F 6.0 | ||||||||||||||
| WN0530.080-015-NP | M 8 | 15 | 13.0 | 1.8 | 8.0 | 2.5 | 6.0 | |||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 15 d2 13.0 d3 1.8 h1 8.0 l2
max. 2.5 A/F 6.0 | ||||||||||||||
| WN0530.080-020-NP | M 8 | 20 | 13.0 | 1.8 | 8.0 | 2.5 | 6.0 | |||||||
£ 5.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 20 d2 13.0 d3 1.8 h1 8.0 l2
max. 2.5 A/F 6.0 | ||||||||||||||
| WN0530.080-025-NP | M 8 | 25 | 13.0 | 1.8 | 8.0 | 2.5 | 6.0 | |||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 25 d2 13.0 d3 1.8 h1 8.0 l2
max. 2.5 A/F 6.0 | ||||||||||||||
| WN0530.080-030-NP | M 8 | 30 | 13.0 | 1.8 | 8.0 | 2.5 | 6.0 | |||||||
£ 5.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 30 d2 13.0 d3 1.8 h1 8.0 l2
max. 2.5 A/F 6.0 | ||||||||||||||
| WN0530.120-015-NP | M 12 | 15 | 18.0 | 1.8 | 12.0 | 3.5 | 10.0 | |||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1
+/- 0.2 15 d2 18.0 d3 1.8 h1 12.0 l2
max. 3.5 A/F 10.0 | ||||||||||||||
| WN0530.120-020-NP | M 12 | 20 | 18.0 | 1.8 | 12.0 | 3.5 | 10.0 | |||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1
+/- 0.2 20 d2 18.0 d3 1.8 h1 12.0 l2
max. 3.5 A/F 10.0 | ||||||||||||||
| WN0530.120-025-NP | M 12 | 25 | 18.0 | 1.8 | 12.0 | 3.5 | 10.0 | |||||||
£ 5.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1
+/- 0.2 25 d2 18.0 d3 1.8 h1 12.0 l2
max. 3.5 A/F 10.0 | ||||||||||||||
| WN0530.120-030-NP | M 12 | 30 | 18.0 | 1.8 | 12.0 | 3.5 | 10.0 | |||||||
£ 6.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1
+/- 0.2 30 d2 18.0 d3 1.8 h1 12.0 l2
max. 3.5 A/F 10.0 | ||||||||||||||
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.
UL94-V0 compliant