Price & Availability | Article | d1 | l1 +/- 0.2 | l2 | l3 | l4 max. | A/F | ||||||
WN0504.030-005-NP | M 3 | 5 | 6 | 2.5 | 1.0 | 5.5 | |||||||
£ 0.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 5 l2 6 l3 2.5 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.030-008-NP | M 3 | 8 | 6 | 5.0 | 1.0 | 5.5 | |||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 8 l2 6 l3 5.0 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.030-010-NP | M 3 | 10 | 6 | 5.0 | 1.0 | 5.5 | |||||||
£ 1.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 10 l2 6 l3 5.0 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.030-012-NP | M 3 | 12 | 6 | 6.5 | 1.0 | 5.5 | |||||||
£ 1.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 12 l2 6 l3 6.5 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.030-015-NP | M 3 | 15 | 6 | 7.5 | 1.0 | 5.5 | |||||||
£ 1.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 15 l2 6 l3 7.5 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.030-018-NP | M 3 | 18 | 6 | 8.0 | 1.0 | 5.5 | |||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 18 l2 6 l3 8.0 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.030-020-NP | M 3 | 20 | 6 | 7.0 | 1.0 | 5.5 | |||||||
£ 1.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 20 l2 6 l3 7.0 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.030-025-NP | M 3 | 25 | 6 | 7.0 | 1.0 | 5.5 | |||||||
£ 1.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 25 l2 6 l3 7.0 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.030-030-NP | M 3 | 30 | 6 | 7.0 | 1.0 | 5.5 | |||||||
£ 1.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 30 l2 6 l3 7.0 l4
max. 1.0 A/F 5.5 | |||||||||||||
WN0504.040-005-NP | M 4 | 5 | 8 | 2.3 | 1.4 | 7.0 | |||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 5 l2 8 l3 2.3 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-008-NP | M 4 | 8 | 8 | 4.5 | 1.4 | 7.0 | |||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 8 l2 8 l3 4.5 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-010-NP | M 4 | 10 | 8 | 6.0 | 1.4 | 7.0 | |||||||
£ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 10 l2 8 l3 6.0 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-012-NP | M 4 | 12 | 8 | 8.0 | 1.4 | 7.0 | |||||||
£ 1.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 12 l2 8 l3 8.0 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-015-NP | M 4 | 15 | 8 | 9.0 | 1.4 | 7.0 | |||||||
£ 1.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 15 l2 8 l3 9.0 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-018-NP | M 4 | 18 | 8 | 9.0 | 1.4 | 7.0 | |||||||
£ 1.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 18 l2 8 l3 9.0 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-020-NP | M 4 | 20 | 8 | 9.0 | 1.4 | 7.0 | |||||||
£ 1.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 20 l2 8 l3 9.0 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-025-NP | M 4 | 25 | 8 | 9.0 | 1.4 | 7.0 | |||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 25 l2 8 l3 9.0 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-030-NP | M 4 | 30 | 8 | 9.0 | 1.4 | 7.0 | |||||||
£ 2.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 30 l2 8 l3 9.0 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.040-035-NP | M 4 | 35 | 8 | 9.0 | 1.4 | 7.0 | |||||||
£ 2.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 35 l2 8 l3 9.0 l4
max. 1.4 A/F 7.0 | |||||||||||||
WN0504.050-008-NP | M 5 | 8 | 10 | 5.0 | 1.6 | 8.0 | |||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 8 l2 10 l3 5.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-010-NP | M 5 | 10 | 10 | 5.5 | 1.6 | 8.0 | |||||||
£ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 10 l2 10 l3 5.5 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-012-NP | M 5 | 12 | 10 | 8.0 | 1.6 | 8.0 | |||||||
£ 1.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 12 l2 10 l3 8.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-015-NP | M 5 | 15 | 10 | 9.0 | 1.6 | 8.0 | |||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 15 l2 10 l3 9.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-018-NP | M 5 | 18 | 10 | 10.0 | 1.6 | 8.0 | |||||||
£ 1.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 18 l2 10 l3 10.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-020-NP | M 5 | 20 | 10 | 11.0 | 1.6 | 8.0 | |||||||
£ 1.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 20 l2 10 l3 11.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-025-NP | M 5 | 25 | 10 | 11.0 | 1.6 | 8.0 | |||||||
£ 1.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 25 l2 10 l3 11.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-030-NP | M 5 | 30 | 10 | 11.0 | 1.6 | 8.0 | |||||||
£ 2.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 30 l2 10 l3 11.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-035-NP | M 5 | 35 | 10 | 11.0 | 1.6 | 8.0 | |||||||
£ 2.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 35 l2 10 l3 11.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.050-040-NP | M 5 | 40 | 10 | 11.0 | 1.6 | 8.0 | |||||||
£ 2.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 40 l2 10 l3 11.0 l4
max. 1.6 A/F 8.0 | |||||||||||||
WN0504.060-010-NP | M 6 | 10 | 12 | 6.0 | 2.0 | 10.0 | |||||||
£ 1.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 10 l2 12 l3 6.0 l4
max. 2.0 A/F 10.0 | |||||||||||||
WN0504.060-012-NP | M 6 | 12 | 12 | 6.0 | 2.0 | 10.0 | |||||||
£ 1.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 12 l2 12 l3 6.0 l4
max. 2.0 A/F 10.0 | |||||||||||||
WN0504.060-015-NP | M 6 | 15 | 12 | 11.0 | 2.0 | 10.0 | |||||||
£ 1.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 15 l2 12 l3 11.0 l4
max. 2.0 A/F 10.0 | |||||||||||||
WN0504.060-018-NP | M 6 | 18 | 12 | 12.0 | 2.0 | 10.0 | |||||||
£ 1.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 18 l2 12 l3 12.0 l4
max. 2.0 A/F 10.0 | |||||||||||||
WN0504.060-020-NP | M 6 | 20 | 12 | 12.0 | 2.0 | 10.0 | |||||||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 20 l2 12 l3 12.0 l4
max. 2.0 A/F 10.0 | |||||||||||||
WN0504.060-025-NP | M 6 | 25 | 12 | 12.0 | 2.0 | 10.0 | |||||||
£ 2.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 25 l2 12 l3 12.0 l4
max. 2.0 A/F 10.0 | |||||||||||||
WN0504.060-030-NP | M 6 | 30 | 12 | 12.0 | 2.0 | 10.0 | |||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 30 l2 12 l3 12.0 l4
max. 2.0 A/F 10.0 | |||||||||||||
WN0504.060-035-NP | M 6 | 35 | 12 | 12.0 | 2.0 | 10.0 | |||||||
£ 2.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 35 l2 12 l3 12.0 l4
max. 2.0 A/F 10.0 | |||||||||||||
WN0504.060-040-NP | M 6 | 40 | 12 | 12.0 | 2.0 | 10.0 | |||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 40 l2 12 l3 12.0 l4
max. 2.0 A/F 10.0 |
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
P = Thread Pitch. Thread sizes stated are standard coarse.