Cap Head Hexagon Socket
Hygienic
| Price & Availability | Article | For thread | h1 | d1 | d2 | ||||||
| WN0510.025-NP | M 2.5 | 0.5 | 2.7 | 6.0 | |||||||
| Ready to despatch 0 Need more? Please call us. 
 For thread M 2.5 h1 0.5 d1 2.7 d2 6.0 | |||||||||||
| WN0510.030-NP | M 3 | 0.5 | 3.2 | 7.0 | |||||||
| £ 0.70 per unit (click for quantity discounts) Ready to despatch 4396 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 For thread M 3 h1 0.5 d1 3.2 d2 7.0 | |||||||||||
| WN0510.040-NP | M 4 | 0.8 | 4.3 | 9.0 | |||||||
| £ 0.81 per unit (click for quantity discounts) Ready to despatch 795 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 For thread M 4 h1 0.8 d1 4.3 d2 9.0 | |||||||||||
| WN0510.050-NP | M 5 | 1.0 | 5.3 | 10.0 | |||||||
| £ 0.81 per unit (click for quantity discounts) Ready to despatch 878 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 For thread M 5 h1 1.0 d1 5.3 d2 10.0 | |||||||||||
| WN0510.060-NP | M 6 | 1.6 | 6.4 | 12.5 | |||||||
| £ 1.17 per unit (click for quantity discounts) Ready to despatch 3441 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 For thread M 6 h1 1.6 d1 6.4 d2 12.5 | |||||||||||
| WN0510.080-NP | M 8 | 1.6 | 8.4 | 17.0 | |||||||
| £ 2.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 For thread M 8 h1 1.6 d1 8.4 d2 17.0 | |||||||||||
| WN0510.100-NP | M 10 | 2.0 | 10.5 | 21.0 | |||||||
| £ 3.06 per unit (click for quantity discounts) Ready to despatch 552 Need more? Please call us. 
 For thread M 10 h1 2.0 d1 10.5 d2 21.0 | |||||||||||
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Generally to DIN 125.
UL94-V0 compliant