| Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | h1 | Size | h2 | l2 max. | ||||||
| WN0520.020-004-NP | M 2 | 4 | 4 | 1.6 | TX-6 | 1.1 | 0.8 | |||||||
£ 0.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
+/- 0.2 4 d2 4 h1 1.6 Size TX-6 h2 1.1 l2
max. 0.8 | ||||||||||||||
| WN0520.020-006-NP | M 2 | 6 | 4 | 1.6 | TX-6 | 1.1 | 0.8 | |||||||
£ 1.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
+/- 0.2 6 d2 4 h1 1.6 Size TX-6 h2 1.1 l2
max. 0.8 | ||||||||||||||
| WN0520.020-008-NP | M 2 | 8 | 4 | 1.6 | TX-6 | 1.1 | 0.8 | |||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 421 Need more? Please call us.
d1 M 2 l1
+/- 0.2 8 d2 4 h1 1.6 Size TX-6 h2 1.1 l2
max. 0.8 | ||||||||||||||
| WN0520.020-010-NP | M 2 | 10 | 4 | 1.6 | TX-6 | 1.1 | 0.8 | |||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
+/- 0.2 10 d2 4 h1 1.6 Size TX-6 h2 1.1 l2
max. 0.8 | ||||||||||||||
| WN0520.020-012-NP | M 2 | 12 | 4 | 1.6 | TX-6 | 1.1 | 0.8 | |||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 362 Need more? Please call us.
d1 M 2 l1
+/- 0.2 12 d2 4 h1 1.6 Size TX-6 h2 1.1 l2
max. 0.8 | ||||||||||||||
| WN0520.020-015-NP | M 2 | 15 | 4 | 1.6 | TX-6 | 1.1 | 0.8 | |||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
+/- 0.2 15 d2 4 h1 1.6 Size TX-6 h2 1.1 l2
max. 0.8 | ||||||||||||||
| WN0520.020-020-NP | M 2 | 20 | 4 | 1.6 | TX-6 | 1.1 | 0.8 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
+/- 0.2 20 d2 4 h1 1.6 Size TX-6 h2 1.1 l2
max. 0.8 | ||||||||||||||
| WN0520.025-004-NP | M 2.5 | 4 | 5 | 2.0 | TX-8 | 1.3 | 0.9 | |||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
+/- 0.2 4 d2 5 h1 2.0 Size TX-8 h2 1.3 l2
max. 0.9 | ||||||||||||||
| WN0520.025-006-NP | M 2.5 | 6 | 5 | 2.0 | TX-8 | 1.3 | 0.9 | |||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
+/- 0.2 6 d2 5 h1 2.0 Size TX-8 h2 1.3 l2
max. 0.9 | ||||||||||||||
| WN0520.025-008-NP | M 2.5 | 8 | 5 | 2.0 | TX-8 | 1.3 | 0.9 | |||||||
£ 1.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
+/- 0.2 8 d2 5 h1 2.0 Size TX-8 h2 1.3 l2
max. 0.9 | ||||||||||||||
| WN0520.025-010-NP | M 2.5 | 10 | 5 | 2.0 | TX-8 | 1.3 | 0.9 | |||||||
£ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
+/- 0.2 10 d2 5 h1 2.0 Size TX-8 h2 1.3 l2
max. 0.9 | ||||||||||||||
| WN0520.025-012-NP | M 2.5 | 12 | 5 | 2.0 | TX-8 | 1.3 | 0.9 | |||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
+/- 0.2 12 d2 5 h1 2.0 Size TX-8 h2 1.3 l2
max. 0.9 | ||||||||||||||
| WN0520.025-015-NP | M 2.5 | 15 | 5 | 2.0 | TX-8 | 1.3 | 0.9 | |||||||
£ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
+/- 0.2 15 d2 5 h1 2.0 Size TX-8 h2 1.3 l2
max. 0.9 | ||||||||||||||
| WN0520.025-020-NP | M 2.5 | 20 | 5 | 2.0 | TX-8 | 1.3 | 0.9 | |||||||
£ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
+/- 0.2 20 d2 5 h1 2.0 Size TX-8 h2 1.3 l2
max. 0.9 | ||||||||||||||
| WN0520.030-004-NP | M 3 | 4 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 4 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.030-006-NP | M 3 | 6 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 0.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 6 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.030-008-NP | M 3 | 8 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 8 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.030-010-NP | M 3 | 10 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 10 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.030-012-NP | M 3 | 12 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 12 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.030-015-NP | M 3 | 15 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 1.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 15 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.030-020-NP | M 3 | 20 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 20 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.030-025-NP | M 3 | 25 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 25 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.030-030-NP | M 3 | 30 | 6 | 2.4 | TX-10 | 1.6 | 1.0 | |||||||
£ 1.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 30 d2 6 h1 2.4 Size TX-10 h2 1.6 l2
max. 1.0 | ||||||||||||||
| WN0520.040-006-NP | M 4 | 6 | 8 | 3.1 | TX-20 | 2.0 | 1.4 | |||||||
£ 0.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 6 d2 8 h1 3.1 Size TX-20 h2 2.0 l2
max. 1.4 | ||||||||||||||
| WN0520.040-008-NP | M 4 | 8 | 8 | 3.1 | TX-20 | 2.0 | 1.4 | |||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 8 d2 8 h1 3.1 Size TX-20 h2 2.0 l2
max. 1.4 | ||||||||||||||
| WN0520.040-010-NP | M 4 | 10 | 8 | 3.1 | TX-20 | 2.0 | 1.4 | |||||||
£ 1.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 10 d2 8 h1 3.1 Size TX-20 h2 2.0 l2
max. 1.4 | ||||||||||||||
| WN0520.040-012-NP | M 4 | 12 | 8 | 3.1 | TX-20 | 2.0 | 1.4 | |||||||
£ 1.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 12 d2 8 h1 3.1 Size TX-20 h2 2.0 l2
max. 1.4 | ||||||||||||||
| WN0520.040-015-NP | M 4 | 15 | 8 | 3.1 | TX-20 | 2.0 | 1.4 | |||||||
£ 1.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 15 d2 8 h1 3.1 Size TX-20 h2 2.0 l2
max. 1.4 | ||||||||||||||
| WN0520.040-020-NP | M 4 | 20 | 8 | 3.1 | TX-20 | 2.0 | 1.4 | |||||||
£ 1.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 20 d2 8 h1 3.1 Size TX-20 h2 2.0 l2
max. 1.4 | ||||||||||||||
| WN0520.040-025-NP | M 4 | 25 | 8 | 3.1 | TX-20 | 2.0 | 1.4 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 25 d2 8 h1 3.1 Size TX-20 h2 2.0 l2
max. 1.4 | ||||||||||||||
| WN0520.040-030-NP | M 4 | 30 | 8 | 3.1 | TX-20 | 2.0 | 1.4 | |||||||
£ 1.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 30 d2 8 h1 3.1 Size TX-20 h2 2.0 l2
max. 1.4 | ||||||||||||||
| WN0520.050-008-NP | M 5 | 8 | 10 | 3.8 | TX-25 | 2.5 | 1.6 | |||||||
£ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 8 d2 10 h1 3.8 Size TX-25 h2 2.5 l2
max. 1.6 | ||||||||||||||
| WN0520.050-010-NP | M 5 | 10 | 10 | 3.8 | TX-25 | 2.5 | 1.6 | |||||||
£ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 10 d2 10 h1 3.8 Size TX-25 h2 2.5 l2
max. 1.6 | ||||||||||||||
| WN0520.050-012-NP | M 5 | 12 | 10 | 3.8 | TX-25 | 2.5 | 1.6 | |||||||
£ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 12 d2 10 h1 3.8 Size TX-25 h2 2.5 l2
max. 1.6 | ||||||||||||||
| WN0520.050-015-NP | M 5 | 15 | 10 | 3.8 | TX-25 | 2.5 | 1.6 | |||||||
£ 1.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 15 d2 10 h1 3.8 Size TX-25 h2 2.5 l2
max. 1.6 | ||||||||||||||
| WN0520.050-020-NP | M 5 | 20 | 10 | 3.8 | TX-25 | 2.5 | 1.6 | |||||||
£ 1.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 20 d2 10 h1 3.8 Size TX-25 h2 2.5 l2
max. 1.6 | ||||||||||||||
| WN0520.050-025-NP | M 5 | 25 | 10 | 3.8 | TX-25 | 2.5 | 1.6 | |||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 25 d2 10 h1 3.8 Size TX-25 h2 2.5 l2
max. 1.6 | ||||||||||||||
| WN0520.050-030-NP | M 5 | 30 | 10 | 3.8 | TX-25 | 2.5 | 1.6 | |||||||
£ 2.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 30 d2 10 h1 3.8 Size TX-25 h2 2.5 l2
max. 1.6 | ||||||||||||||
| WN0520.060-008-NP | M 6 | 8 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 8 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.060-010-NP | M 6 | 10 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 1.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 10 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.060-012-NP | M 6 | 12 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 12 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.060-015-NP | M 6 | 15 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 15 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.060-020-NP | M 6 | 20 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 20 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.060-025-NP | M 6 | 25 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 25 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.060-030-NP | M 6 | 30 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 30 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.060-035-NP | M 6 | 35 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 2.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 35 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.060-040-NP | M 6 | 40 | 12 | 4.6 | TX-30 | 3.0 | 2.0 | |||||||
£ 2.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 40 d2 12 h1 4.6 Size TX-30 h2 3.0 l2
max. 2.0 | ||||||||||||||
| WN0520.080-010-NP | M 8 | 10 | 16 | 6.0 | TX-40 | 3.7 | 2.5 | |||||||
£ 2.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 10 d2 16 h1 6.0 Size TX-40 h2 3.7 l2
max. 2.5 | ||||||||||||||
| WN0520.080-015-NP | M 8 | 15 | 16 | 6.0 | TX-40 | 3.7 | 2.5 | |||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 15 d2 16 h1 6.0 Size TX-40 h2 3.7 l2
max. 2.5 | ||||||||||||||
| WN0520.080-020-NP | M 8 | 20 | 16 | 6.0 | TX-40 | 3.7 | 2.5 | |||||||
£ 3.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 20 d2 16 h1 6.0 Size TX-40 h2 3.7 l2
max. 2.5 | ||||||||||||||
| WN0520.080-025-NP | M 8 | 25 | 16 | 6.0 | TX-40 | 3.7 | 2.5 | |||||||
£ 3.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 25 d2 16 h1 6.0 Size TX-40 h2 3.7 l2
max. 2.5 | ||||||||||||||
| WN0520.080-030-NP | M 8 | 30 | 16 | 6.0 | TX-40 | 3.7 | 2.5 | |||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 30 d2 16 h1 6.0 Size TX-40 h2 3.7 l2
max. 2.5 | ||||||||||||||
| WN0520.080-035-NP | M 8 | 35 | 16 | 6.0 | TX-40 | 3.7 | 2.5 | |||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 35 d2 16 h1 6.0 Size TX-40 h2 3.7 l2
max. 2.5 | ||||||||||||||
| WN0520.080-040-NP | M 8 | 40 | 16 | 6.0 | TX-40 | 3.7 | 2.5 | |||||||
£ 4.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 40 d2 16 h1 6.0 Size TX-40 h2 3.7 l2
max. 2.5 | ||||||||||||||
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.
UL94-V0 compliant