| Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | h1 | l2 max. | TX size | ||||||
| WN0509.030-006-NP | M 3 | 6 | 5.5 | 2.40 | 1.0 | TX-10 | |||||||
| £ 0.76 per unit (click for quantity discounts) Ready to despatch 596 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 6 d2 5.5 h1 2.40 l2
max. 1.0 TX size TX-10 | |||||||||||||
| WN0509.030-008-NP | M 3 | 8 | 5.5 | 2.40 | 1.0 | TX-10 | |||||||
| £ 0.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 8 d2 5.5 h1 2.40 l2
max. 1.0 TX size TX-10 | |||||||||||||
| WN0509.030-010-NP | M 3 | 10 | 5.5 | 2.40 | 1.0 | TX-10 | |||||||
| £ 0.86 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 10 d2 5.5 h1 2.40 l2
max. 1.0 TX size TX-10 | |||||||||||||
| WN0509.030-012-NP | M 3 | 12 | 5.5 | 2.40 | 1.0 | TX-10 | |||||||
| £ 0.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 12 d2 5.5 h1 2.40 l2
max. 1.0 TX size TX-10 | |||||||||||||
| WN0509.030-016-NP | M 3 | 16 | 5.5 | 2.40 | 1.0 | TX-10 | |||||||
| £ 1.00 per unit (click for quantity discounts) Ready to despatch 893 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 16 d2 5.5 h1 2.40 l2
max. 1.0 TX size TX-10 | |||||||||||||
| WN0509.030-020-NP | M 3 | 20 | 5.5 | 2.40 | 1.0 | TX-10 | |||||||
| £ 1.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 20 d2 5.5 h1 2.40 l2
max. 1.0 TX size TX-10 | |||||||||||||
| WN0509.040-006-NP | M 4 | 6 | 7.0 | 3.10 | 1.4 | TX-20 | |||||||
| £ 0.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 6 d2 7.0 h1 3.10 l2
max. 1.4 TX size TX-20 | |||||||||||||
| WN0509.040-008-NP | M 4 | 8 | 7.0 | 3.10 | 1.4 | TX-20 | |||||||
| £ 0.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 8 d2 7.0 h1 3.10 l2
max. 1.4 TX size TX-20 | |||||||||||||
| WN0509.040-010-NP | M 4 | 10 | 7.0 | 3.10 | 1.4 | TX-20 | |||||||
| £ 0.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 10 d2 7.0 h1 3.10 l2
max. 1.4 TX size TX-20 | |||||||||||||
| WN0509.040-012-NP | M 4 | 12 | 7.0 | 3.10 | 1.4 | TX-20 | |||||||
| £ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 12 d2 7.0 h1 3.10 l2
max. 1.4 TX size TX-20 | |||||||||||||
| WN0509.040-016-NP | M 4 | 16 | 7.0 | 3.10 | 1.4 | TX-20 | |||||||
| £ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 16 d2 7.0 h1 3.10 l2
max. 1.4 TX size TX-20 | |||||||||||||
| WN0509.040-020-NP | M 4 | 20 | 7.0 | 3.10 | 1.4 | TX-20 | |||||||
| £ 1.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 20 d2 7.0 h1 3.10 l2
max. 1.4 TX size TX-20 | |||||||||||||
| WN0509.040-025-NP | M 4 | 25 | 7.0 | 3.10 | 1.4 | TX-20 | |||||||
| £ 1.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 25 d2 7.0 h1 3.10 l2
max. 1.4 TX size TX-20 | |||||||||||||
| WN0509.050-008-NP | M 5 | 8 | 8.5 | 3.65 | 1.6 | TX-25 | |||||||
| £ 0.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 8 d2 8.5 h1 3.65 l2
max. 1.6 TX size TX-25 | |||||||||||||
| WN0509.050-010-NP | M 5 | 10 | 8.5 | 3.65 | 1.6 | TX-25 | |||||||
| £ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 10 d2 8.5 h1 3.65 l2
max. 1.6 TX size TX-25 | |||||||||||||
| WN0509.050-012-NP | M 5 | 12 | 8.5 | 3.65 | 1.6 | TX-25 | |||||||
| £ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 12 d2 8.5 h1 3.65 l2
max. 1.6 TX size TX-25 | |||||||||||||
| WN0509.050-016-NP | M 5 | 16 | 8.5 | 3.65 | 1.6 | TX-25 | |||||||
| £ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 16 d2 8.5 h1 3.65 l2
max. 1.6 TX size TX-25 | |||||||||||||
| WN0509.050-020-NP | M 5 | 20 | 8.5 | 3.65 | 1.6 | TX-25 | |||||||
| £ 1.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 20 d2 8.5 h1 3.65 l2
max. 1.6 TX size TX-25 | |||||||||||||
| WN0509.050-025-NP | M 5 | 25 | 8.5 | 3.65 | 1.6 | TX-25 | |||||||
| £ 1.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 25 d2 8.5 h1 3.65 l2
max. 1.6 TX size TX-25 | |||||||||||||
| WN0509.050-030-NP | M 5 | 30 | 8.5 | 3.65 | 1.6 | TX-25 | |||||||
| £ 1.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 30 d2 8.5 h1 3.65 l2
max. 1.6 TX size TX-25 | |||||||||||||
| WN0509.060-010-NP | M 6 | 10 | 10.0 | 4.40 | 2.0 | TX-30 | |||||||
| £ 1.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 10 d2 10.0 h1 4.40 l2
max. 2.0 TX size TX-30 | |||||||||||||
| WN0509.060-012-NP | M 6 | 12 | 10.0 | 4.40 | 2.0 | TX-30 | |||||||
| £ 1.15 per unit (click for quantity discounts) Ready to despatch 513 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 12 d2 10.0 h1 4.40 l2
max. 2.0 TX size TX-30 | |||||||||||||
| WN0509.060-016-NP | M 6 | 16 | 10.0 | 4.40 | 2.0 | TX-30 | |||||||
| £ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 16 d2 10.0 h1 4.40 l2
max. 2.0 TX size TX-30 | |||||||||||||
| WN0509.060-020-NP | M 6 | 20 | 10.0 | 4.40 | 2.0 | TX-30 | |||||||
| £ 1.43 per unit (click for quantity discounts) Ready to despatch 380 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 20 d2 10.0 h1 4.40 l2
max. 2.0 TX size TX-30 | |||||||||||||
| WN0509.060-025-NP | M 6 | 25 | 10.0 | 4.40 | 2.0 | TX-30 | |||||||
| £ 1.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 25 d2 10.0 h1 4.40 l2
max. 2.0 TX size TX-30 | |||||||||||||
| WN0509.060-030-NP | M 6 | 30 | 10.0 | 4.40 | 2.0 | TX-30 | |||||||
| £ 1.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 30 d2 10.0 h1 4.40 l2
max. 2.0 TX size TX-30 | |||||||||||||
| WN0509.060-040-NP | M 6 | 40 | 10.0 | 4.40 | 2.0 | TX-30 | |||||||
| £ 1.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 40 d2 10.0 h1 4.40 l2
max. 2.0 TX size TX-30 | |||||||||||||
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.
UL94-V0 compliant