| Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | h1 | l2 max. | h2 | w1 | ||||||
| WN0512.020-006-NP | M 2 | 6 | 3.8 | 1.4 | 0.8 | 0.6 | 0.5 | |||||||
| £ 1.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2 l1
+/- 0.2 6 d2 3.8 h1 1.4 l2
max. 0.8 h2 0.6 w1 0.5 | ||||||||||||||
| WN0512.020-008-NP | M 2 | 8 | 3.8 | 1.4 | 0.8 | 0.6 | 0.5 | |||||||
| £ 1.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2 l1
+/- 0.2 8 d2 3.8 h1 1.4 l2
max. 0.8 h2 0.6 w1 0.5 | ||||||||||||||
| WN0512.020-010-NP | M 2 | 10 | 3.8 | 1.4 | 0.8 | 0.6 | 0.5 | |||||||
| £ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2 l1
+/- 0.2 10 d2 3.8 h1 1.4 l2
max. 0.8 h2 0.6 w1 0.5 | ||||||||||||||
| WN0512.020-012-NP | M 2 | 12 | 3.8 | 1.4 | 0.8 | 0.6 | 0.5 | |||||||
| £ 1.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2 l1
+/- 0.2 12 d2 3.8 h1 1.4 l2
max. 0.8 h2 0.6 w1 0.5 | ||||||||||||||
| WN0512.020-015-NP | M 2 | 15 | 3.8 | 1.4 | 0.8 | 0.6 | 0.5 | |||||||
| £ 1.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2 l1
+/- 0.2 15 d2 3.8 h1 1.4 l2
max. 0.8 h2 0.6 w1 0.5 | ||||||||||||||
| WN0512.020-020-NP | M 2 | 20 | 3.8 | 1.4 | 0.8 | 0.6 | 0.5 | |||||||
| £ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2 l1
+/- 0.2 20 d2 3.8 h1 1.4 l2
max. 0.8 h2 0.6 w1 0.5 | ||||||||||||||
| WN0512.025-006-NP | M 2.5 | 6 | 4.5 | 1.8 | 0.9 | 0.7 | 0.6 | |||||||
| £ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2.5 l1
+/- 0.2 6 d2 4.5 h1 1.8 l2
max. 0.9 h2 0.7 w1 0.6 | ||||||||||||||
| WN0512.025-008-NP | M 2.5 | 8 | 4.5 | 1.8 | 0.9 | 0.7 | 0.6 | |||||||
| £ 1.11 per unit (click for quantity discounts) Ready to despatch 689 Need more? Please call us. 
 d1 M 2.5 l1
+/- 0.2 8 d2 4.5 h1 1.8 l2
max. 0.9 h2 0.7 w1 0.6 | ||||||||||||||
| WN0512.025-010-NP | M 2.5 | 10 | 4.5 | 1.8 | 0.9 | 0.7 | 0.6 | |||||||
| £ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2.5 l1
+/- 0.2 10 d2 4.5 h1 1.8 l2
max. 0.9 h2 0.7 w1 0.6 | ||||||||||||||
| WN0512.025-012-NP | M 2.5 | 12 | 4.5 | 1.8 | 0.9 | 0.7 | 0.6 | |||||||
| £ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2.5 l1
+/- 0.2 12 d2 4.5 h1 1.8 l2
max. 0.9 h2 0.7 w1 0.6 | ||||||||||||||
| WN0512.025-015-NP | M 2.5 | 15 | 4.5 | 1.8 | 0.9 | 0.7 | 0.6 | |||||||
| £ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2.5 l1
+/- 0.2 15 d2 4.5 h1 1.8 l2
max. 0.9 h2 0.7 w1 0.6 | ||||||||||||||
| WN0512.025-020-NP | M 2.5 | 20 | 4.5 | 1.8 | 0.9 | 0.7 | 0.6 | |||||||
| £ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 2.5 l1
+/- 0.2 20 d2 4.5 h1 1.8 l2
max. 0.9 h2 0.7 w1 0.6 | ||||||||||||||
| WN0512.030-005-NP | M 3 | 4 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 4 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.030-006-NP | M 3 | 6 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 0.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 6 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.030-008-NP | M 3 | 8 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 0.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 8 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.030-010-NP | M 3 | 10 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 0.96 per unit (click for quantity discounts) Ready to despatch 526 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 10 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.030-012-NP | M 3 | 12 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 12 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.030-015-NP | M 3 | 15 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 1.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 15 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.030-020-NP | M 3 | 20 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 20 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.030-025-NP | M 3 | 25 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 25 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.030-030-NP | M 3 | 30 | 5.5 | 2.0 | 1.0 | 0.8 | 0.8 | |||||||
| £ 1.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1
+/- 0.2 30 d2 5.5 h1 2.0 l2
max. 1.0 h2 0.8 w1 0.8 | ||||||||||||||
| WN0512.040-006-NP | M 4 | 6 | 7.0 | 2.6 | 1.4 | 1.1 | 1.2 | |||||||
| £ 0.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 6 d2 7.0 h1 2.6 l2
max. 1.4 h2 1.1 w1 1.2 | ||||||||||||||
| WN0512.040-008-NP | M 4 | 8 | 7.0 | 2.6 | 1.4 | 1.1 | 1.2 | |||||||
| £ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 8 d2 7.0 h1 2.6 l2
max. 1.4 h2 1.1 w1 1.2 | ||||||||||||||
| WN0512.040-010-NP | M 4 | 10 | 7.0 | 2.6 | 1.4 | 1.1 | 1.2 | |||||||
| £ 1.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 10 d2 7.0 h1 2.6 l2
max. 1.4 h2 1.1 w1 1.2 | ||||||||||||||
| WN0512.040-012-NP | M 4 | 12 | 7.0 | 2.6 | 1.4 | 1.1 | 1.2 | |||||||
| £ 1.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 12 d2 7.0 h1 2.6 l2
max. 1.4 h2 1.1 w1 1.2 | ||||||||||||||
| WN0512.040-015-NP | M 4 | 15 | 7.0 | 2.6 | 1.4 | 1.1 | 1.2 | |||||||
| £ 1.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 15 d2 7.0 h1 2.6 l2
max. 1.4 h2 1.1 w1 1.2 | ||||||||||||||
| WN0512.040-020-NP | M 4 | 20 | 7.0 | 2.6 | 1.4 | 1.1 | 1.2 | |||||||
| £ 1.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 20 d2 7.0 h1 2.6 l2
max. 1.4 h2 1.1 w1 1.2 | ||||||||||||||
| WN0512.040-025-NP | M 4 | 25 | 7.0 | 2.6 | 1.4 | 1.1 | 1.2 | |||||||
| £ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1
+/- 0.2 25 d2 7.0 h1 2.6 l2
max. 1.4 h2 1.1 w1 1.2 | ||||||||||||||
| WN0512.050-008-NP | M 5 | 8 | 8.5 | 3.3 | 1.6 | 1.3 | 1.2 | |||||||
| £ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 8 d2 8.5 h1 3.3 l2
max. 1.6 h2 1.3 w1 1.2 | ||||||||||||||
| WN0512.050-010-NP | M 5 | 10 | 8.5 | 3.3 | 1.6 | 1.3 | 1.2 | |||||||
| £ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 10 d2 8.5 h1 3.3 l2
max. 1.6 h2 1.3 w1 1.2 | ||||||||||||||
| WN0512.050-012-NP | M 5 | 12 | 8.5 | 3.3 | 1.6 | 1.3 | 1.2 | |||||||
| £ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 12 d2 8.5 h1 3.3 l2
max. 1.6 h2 1.3 w1 1.2 | ||||||||||||||
| WN0512.050-015-NP | M 5 | 15 | 8.5 | 3.3 | 1.6 | 1.3 | 1.2 | |||||||
| £ 1.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 15 d2 8.5 h1 3.3 l2
max. 1.6 h2 1.3 w1 1.2 | ||||||||||||||
| WN0512.050-020-NP | M 5 | 20 | 8.5 | 3.3 | 1.6 | 1.3 | 1.2 | |||||||
| £ 1.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 20 d2 8.5 h1 3.3 l2
max. 1.6 h2 1.3 w1 1.2 | ||||||||||||||
| WN0512.050-030-NP | M 5 | 30 | 8.5 | 3.3 | 1.6 | 1.3 | 1.2 | |||||||
| £ 2.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1
+/- 0.2 30 d2 8.5 h1 3.3 l2
max. 1.6 h2 1.3 w1 1.2 | ||||||||||||||
| WN0512.060-008-NP | M 6 | 8 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 1.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 8 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.060-010-NP | M 6 | 10 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 1.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 10 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.060-012-NP | M 6 | 12 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 12 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.060-015-NP | M 6 | 15 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 1.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 15 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.060-020-NP | M 6 | 20 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 20 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.060-025-NP | M 6 | 25 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 1.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 25 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.060-030-NP | M 6 | 30 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 2.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 30 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.060-035-NP | M 6 | 35 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 2.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 35 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.060-040-NP | M 6 | 40 | 10.0 | 3.9 | 2.0 | 1.6 | 1.6 | |||||||
| £ 2.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 6 l1
+/- 0.2 40 d2 10.0 h1 3.9 l2
max. 2.0 h2 1.6 w1 1.6 | ||||||||||||||
| WN0512.080-010-NP | M 8 | 10 | 13.0 | 5.0 | 2.5 | 2.0 | 2.3 | |||||||
| £ 2.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 10 d2 13.0 h1 5.0 l2
max. 2.5 h2 2.0 w1 2.3 | ||||||||||||||
| WN0512.080-015-NP | M 8 | 15 | 13.0 | 5.0 | 2.5 | 2.0 | 2.3 | |||||||
| £ 2.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 15 d2 13.0 h1 5.0 l2
max. 2.5 h2 2.0 w1 2.3 | ||||||||||||||
| WN0512.080-020-NP | M 8 | 20 | 13.0 | 5.0 | 2.5 | 2.0 | 2.3 | |||||||
| £ 3.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 20 d2 13.0 h1 5.0 l2
max. 2.5 h2 2.0 w1 2.3 | ||||||||||||||
| WN0512.080-025-NP | M 8 | 25 | 13.0 | 5.0 | 2.5 | 2.0 | 2.3 | |||||||
| £ 3.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 25 d2 13.0 h1 5.0 l2
max. 2.5 h2 2.0 w1 2.3 | ||||||||||||||
| WN0512.080-030-NP | M 8 | 30 | 13.0 | 5.0 | 2.5 | 2.0 | 2.3 | |||||||
| £ 4.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 30 d2 13.0 h1 5.0 l2
max. 2.5 h2 2.0 w1 2.3 | ||||||||||||||
| WN0512.080-035-NP | M 8 | 35 | 13.0 | 5.0 | 2.5 | 2.0 | 2.3 | |||||||
| £ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 35 d2 13.0 h1 5.0 l2
max. 2.5 h2 2.0 w1 2.3 | ||||||||||||||
| WN0512.080-040-NP | M 8 | 40 | 13.0 | 5.0 | 2.5 | 2.0 | 2.3 | |||||||
| £ 4.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 8 l1
+/- 0.2 40 d2 13.0 h1 5.0 l2
max. 2.5 h2 2.0 w1 2.3 | ||||||||||||||
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
To DIN 84.
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection. For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty. Natural PEEK is used in the aerospace and chemical industries.
UL94-V0 compliant