Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Hand | l1 | l2 | l3 | h1 | h2 | w1 | w2 | |||||||||||||||||||||
| N0855.AW0010 | Left | 268 | 134 | 36.5 | 14 | 5.8 | 14 | 9 | ||||||||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Hand Left l1 268 l2 134 l3 36.5 h1 14 h2 5.8 w1 14 w2 9 | ||||||||||||||||||||||||||||||
| N0855.AW0020 | Right | 268 | 134 | 36.5 | 14 | 5.8 | 14 | 9 | ||||||||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Hand Right l1 268 l2 134 l3 36.5 h1 14 h2 5.8 w1 14 w2 9 | ||||||||||||||||||||||||||||||
Steel, chrome plated.
Fitted with positioning spring and steel ball at pivot point to provide positive stop.
Right or left handed, please refer to table. Ideal for screw or weld-on mounting.