Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | No. of stop positions | Load max. kg | Weight g | ||||||||||||||||||
| N0700.AC0010 | 15 | 7 | 127 | |||||||||||||||||||
£ 79.61 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
No. of stop positions 15 Load
max.
kg 7 Weight
g 127 | ||||||||||||||||||||||
Body: stainless steel, AISI 304, satin finish.
Universal for right and left hand application. Screws not included. Ratchet mechanism allows lid to stop when released during opening motion.