Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Type | No. of stop positions | l | w | |||||||||||||||||||||
| N0924.AW0010 | One | 5 | 145 | 29.5 | ||||||||||||||||||||||
| £ 5.14 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us. 
 Type One No. of stop positions 5 l 145 w 29.5 | ||||||||||||||||||||||||||
| N0924.AW0020 | Two | 10 | 217 | 29.5 | ||||||||||||||||||||||
| £ 6.03 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us. 
 Type Two No. of stop positions 10 l 217 w 29.5 | ||||||||||||||||||||||||||
Steel, zinc plated.
Multiple stops keeps lid open at various heights. To release lid extend fully, then retact.
Load Bearing:
N0924.AW0010- 250N (25kgs)
N0924.AW0020- 600N (61kgs)