Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | l1 | l2 | l3 | h | w | |||||||||||||||||||||
| N0982.AW0010 | 220 | 138 | 160 | 62 | 50 | ||||||||||||||||||||||
£ 20.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 220 l2 138 l3 160 h 62 w 50 | |||||||||||||||||||||||||||
Stainless steel AISI 304.
Universal left or right hand. Lid stay arm and bracket can be fixed on either side - to suit both left and right installation.