Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Hand | l1 | l2 | h1 | w1 | w2 | |||||||||||||||||||||
| N0951.AW0010 | Left | 326 | 290 | 18.2 | 36 | 22 | ||||||||||||||||||||||
£ 9.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Hand Left l1 326 l2 290 h1 18.2 w1 36 w2 22 | ||||||||||||||||||||||||||||
| N0951.AW0020 | Right | 326 | 290 | 18.2 | 36 | 22 | ||||||||||||||||||||||
£ 7.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Hand Right l1 326 l2 290 h1 18.2 w1 36 w2 22 | ||||||||||||||||||||||||||||
Stainless steel AISI 304.
Left or right hand specific, please refer to table. Ideal for screw or weld-on mounting.