Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Opening angle max. ° | Stop release stroke r | l1 | l2 | a | b | s | Load max. N | ||||||||||||||||||
| N0550.AC0005 | 80° | 28 | 200 | 155 | 56 | 219 | 45 | 30 | |||||||||||||||||||
£ 46.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Opening angle
max.
° 80° Stop release stroke r 28 l1 200 l2 155 a 56 b 219 s 45 Load
max.
N 30 | |||||||||||||||||||||||||||
| N0550.AC0010 | 80° | 28 | 350 | 230 | 128 | 364 | 120 | 25 | |||||||||||||||||||
£ 54.67 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Opening angle
max.
° 80° Stop release stroke r 28 l1 350 l2 230 a 128 b 364 s 120 Load
max.
N 25 | |||||||||||||||||||||||||||
| N0550.AC0020 | 80° | 28 | 500 | 305 | 195 | 510 | 195 | 20 | |||||||||||||||||||
£ 59.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Opening angle
max.
° 80° Stop release stroke r 28 l1 500 l2 305 a 195 b 510 s 195 Load
max.
N 20 | |||||||||||||||||||||||||||
Stainless steel, AISI 304, satin finish.
Universal left or right hand application. Max. load is per stay, only one required per lid. Stay has a positive stop to hold lid in fully open position. For use with piano or butt hinge.