Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Hand | l1 | |||||||||||||||||||||
| N0950.AC0008 | Right | 202 | ||||||||||||||||||||||
| £ 4.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Hand Right l1 202 | ||||||||||||||||||||||||
| N0950.AC0006 | Right | 135 | ||||||||||||||||||||||
| £ 3.41 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us. 
 Hand Right l1 135 | ||||||||||||||||||||||||
| N0950.AC0010 | Right | 292 | ||||||||||||||||||||||
| £ 7.40 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us. 
 Hand Right l1 292 | ||||||||||||||||||||||||
| N0950.AC0106 | Left | 135 | ||||||||||||||||||||||
| £ 3.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Hand Left l1 135 | ||||||||||||||||||||||||
| N0950.AC0108 | Left | 202 | ||||||||||||||||||||||
| £ 7.12 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us. 
 Hand Left l1 202 | ||||||||||||||||||||||||
| N0950.AC0110 | Left | 292 | ||||||||||||||||||||||
| £ 4.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 Hand Left l1 292 | ||||||||||||||||||||||||
Steel, zinc plated.
Left or right hand specific, please refer to table. Ideal for screw or weld-on mounting.