Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Stop release stroke r | l1 | l2 | a | s | Load max. N | Stop release angle | Weight g | ||||||||||||||||||
| N0920.AC0100 | 5.5 | 100 | 67 | 24 | 32 | 6.0 | 15° | 31 | |||||||||||||||||||
| £ 5.69 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stop release stroke r 5.5 l1 100 l2 67 a 24 s 32 Load
max.
N 6.0 Stop release angle 15° Weight
g 31 | |||||||||||||||||||||||||||
| N0920.AC0140 | 5.5 | 140 | 88 | 42 | 52 | 6.0 | 9° | 38 | |||||||||||||||||||
| £ 6.63 per unit (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stop release stroke r 5.5 l1 140 l2 88 a 42 s 52 Load
max.
N 6.0 Stop release angle 9° Weight
g 38 | |||||||||||||||||||||||||||
| N0920.AC0950 | Mounting Bracket Set | - | - | - | - | - | - | 20 | |||||||||||||||||||
| £ 5.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stop release stroke r Mounting Bracket Set l1 - l2 - a - s - Load
max.
N - Stop release angle - Weight
g 20 | |||||||||||||||||||||||||||
Body: stainless steel, AISI 304, polished.
Washer: polyacetal.
Positive stop keeps lid opened. Compact size. Easy fitting with M 4 screw (please order separately, see table) or with mounting bracket set.
Mounting bracket set contains one body bracket and one arm bracket.