Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Hand | l1 | l2 | l3 | l4 | l5 | h | w | |||||||||||||||||||||
| N0857.AW0010 | Right | 134 | 67 | 36.5 | 25.5 | 35 | 9 | 14 | ||||||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Hand Right l1 134 l2 67 l3 36.5 l4 25.5 l5 35 h 9 w 14 | ||||||||||||||||||||||||||||||
| N0857.AW0020 | Left | 134 | 67 | 36.5 | 25.5 | 35 | 9 | 14 | ||||||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Hand Left l1 134 l2 67 l3 36.5 l4 25.5 l5 35 h 9 w 14 | ||||||||||||||||||||||||||||||
Steel, bright chrome plated.
Fitted with positioning spring and steel ball at pivot point to provide positive stop.
Right or left handed, please refer to table. Ideal for screw or weld-on mounting.