Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Hand | l1 | ||||||||||||||||||
| N0952.AC0006 | Right | 135 | |||||||||||||||||||
£ 13.68 per unit (click for quantity discounts) Ready to despatch 59 Need more? Please call us.
Hand Right l1 135 | |||||||||||||||||||||
| N0952.AC0106 | Left | 135 | |||||||||||||||||||
£ 13.68 per unit (click for quantity discounts) Ready to despatch 89 Need more? Please call us.
Hand Left l1 135 | |||||||||||||||||||||
| N0952.AC0008 | Right | 202 | |||||||||||||||||||
£ 10.76 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
Hand Right l1 202 | |||||||||||||||||||||
| N0952.AC0108 | Left | 202 | |||||||||||||||||||
£ 10.76 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
Hand Left l1 202 | |||||||||||||||||||||
| N0952.AC0010 | Right | 292 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
Hand Right l1 292 | |||||||||||||||||||||
| N0952.AC0110 | Left | 292 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 89 Need more? Please call us.
Hand Left l1 292 | |||||||||||||||||||||
Steel, zinc plated.
Right or left handed, please refer to table. Ideal for screw or weld-on mounting.