Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | l1 | l2 | l3 | h | w1 | w2 | w3 | |||||||||||||||||||||
| N0859.AW0010 | 124 | 55.5 | 37 | 9.5 | 20.5 | 22 | 29 | ||||||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 124 l2 55.5 l3 37 h 9.5 w1 20.5 w2 22 w3 29 | |||||||||||||||||||||||||||||
Steel, chrome plated.
Universal for right and left hand applications. Ideal for screw or weld-on application.