Lid Stays
heavy duty - positive stop s/s
| Price & Availability | Article | Opening angle max. ° | Stop release stroke r | l1 | l2 | l3 | a | b | c | Load max. kg | Lid height mm | Weight g | ||||||||||||||||||
| N0500.AC0014 | 75° | 14.5 | 148 | 121 | 129 | 133 | 62 | 195 | 15 | 250 - 350 | 125 | |||||||||||||||||||
£ 32.55 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Opening angle
max.
° 75° Stop release stroke r 14.5 l1 148 l2 121 l3 129 a 133 b 62 c 195 Load
max.
kg 15 Lid height
mm 250 - 350 Weight
g 125 | ||||||||||||||||||||||||||||||
| N0500.AC0018 | 90° | 14.5 | 185 | 158 | 166 | 170 | 100 | 270 | 15 | 320 - 500 | 150 | |||||||||||||||||||
£ 37.35 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Opening angle
max.
° 90° Stop release stroke r 14.5 l1 185 l2 158 l3 166 a 170 b 100 c 270 Load
max.
kg 15 Lid height
mm 320 - 500 Weight
g 150 | ||||||||||||||||||||||||||||||
| N0500.AC0016 | 90° | 22.0 | 168 | 141 | 149 | 153 | 62 | 215 | 15 | 260 - 350 | 140 | |||||||||||||||||||
£ 38.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Opening angle
max.
° 90° Stop release stroke r 22.0 l1 168 l2 141 l3 149 a 153 b 62 c 215 Load
max.
kg 15 Lid height
mm 260 - 350 Weight
g 140 | ||||||||||||||||||||||||||||||
| N0500.AC0020 | 120° | 22.0 | 205 | 178 | 186 | 190 | 100 | 290 | 15 | 340 - 500 | 160 | |||||||||||||||||||
£ 42.79 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Opening angle
max.
° 120° Stop release stroke r 22.0 l1 205 l2 178 l3 186 a 190 b 100 c 290 Load
max.
kg 15 Lid height
mm 340 - 500 Weight
g 160 | ||||||||||||||||||||||||||||||
Stainless steel, AISI 304, satin finish.
Universal left or right hand application. Max. load Kg is per stay. Only one stay required per lid. Stay has positive stop to hold lid in fully open position. For use with piano or butt hinge.