Lid Stays
positive stop
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 7.11 | 0% |
| 10-19 | £ 6.40 | 10% |
| 20-49 | £ 6.04 | 15% |
| 50-99 | £ 5.69 | 20% |
| 100+ | £ 5.33 | 25% |
Body: stainless steel, AISI 304, polished.
Washer: polyacetal.
Positive stop keeps lid opened. Compact size. Easy fitting with M 4 screw (please order separately, see table) or with mounting bracket set.
Mounting bracket set contains one body bracket and one arm bracket.