Spring Plungers
smooth model, with collar
Price & Availability | CAD | Order No. | d1 +0.004 |
d2 | d3 inch |
d4 +0.008 |
l1 ±0.01 |
l2 | Stroke s inch |
Spring load f1 lb |
Spring load f2 lb |
Weight oz |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32305.W0050 | 3/16 | 0.157 | 0.220 | 3/16 | 0.236 | 0.039 | 0.039 | 1.3 | 2.1 | 0.01 | ||||||||||||||||||||||||||||||||||||||
£ 2.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
32305.W0060 | 1/4 | 0.197 | 0.276 | 1/4 | 0.276 | 0.039 | 0.059 | 1.4 | 2.8 | 0.02 | ||||||||||||||||||||||||||||||||||||||
£ 2.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
32305.W0080 | 5/16 | 0.256 | 0.335 | 5/16 | 0.354 | 0.039 | 0.075 | 1.9 | 4.5 | 0.05 | ||||||||||||||||||||||||||||||||||||||
£ 2.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
32305.W0090 | 3/8 | 0.315 | 0.433 | 3/8 | 0.531 | 0.059 | 0.091 | 2.7 | 5.0 | 0.10 | ||||||||||||||||||||||||||||||||||||||
£ 3.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
32305.W0120 | 1/2 | 0.394 | 0.551 | 1/2 | 0.630 | 0.059 | 0.126 | 3.1 | 5.6 | 0.18 | ||||||||||||||||||||||||||||||||||||||
£ 3.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: thermoplastic POM, black.
Ball: stainless steel hardened.
Spring: stainless steel.
Used for locating, applying pressure, detent or ejection.
Spring loads * = statistical average values.
Temperature range -5°C to +50°C.
Typical location hole tolerance is 0,008 inch due to flexible body.
Special types available on request.