Price & Availability | CAD | Order No. | d1 tol. h10 |
d2 | d3 +0.05 |
l1 | s | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32350.W0025 | 2.5 | 2.0 | 2.52 | 5.3 | 0.65 | 1.3 | 2.5 | 0.22 | ||||||||||||||||||||||||||||||||||||||
£ 4.86 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
32350.W0030 | 3.0 | 2.5 | 3.02 | 7.3 | 0.80 | 2.0 | 4.5 | 0.34 | ||||||||||||||||||||||||||||||||||||||
£ 4.95 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
32350.W0040 | 4.0 | 3.0 | 4.03 | 9.0 | 0.90 | 2.5 | 7.5 | 0.65 | ||||||||||||||||||||||||||||||||||||||
£ 4.95 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
32350.W0050 | 5.0 | 4.0 | 5.03 | 10.8 | 1.20 | 3.5 | 8.0 | 1.27 | ||||||||||||||||||||||||||||||||||||||
£ 4.95 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
32350.W0060 | 6.0 | 5.0 | 6.03 | 12.6 | 1.60 | 3.5 | 10.5 | 1.99 | ||||||||||||||||||||||||||||||||||||||
£ 5.20 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
32350.W0070 | 7.0 | 6.0 | 7.03 | 14.0 | 2.00 | 4.0 | 12.0 | 3.00 | ||||||||||||||||||||||||||||||||||||||
£ 5.62 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
32350.W0080 | 8.0 | 6.5 | 8.03 | 18.0 | 2.10 | 6.0 | 15.0 | 5.10 | ||||||||||||||||||||||||||||||||||||||
£ 6.34 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: brass.
Ball: stainless steel, hardened.
Spring: stainless steel.
Double ended spring plungers are used for axial locations and securing of bolts, as well as a means of electrical contact (see diagram). Spring loads * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Temperature resistance up to 250°C
Suggested hole tolerance for these spring plungers is H8.
Special types available on request.