Units | Price/unit after discount | Applied Discount |
1 | £ 34.40 | 0% |
10 | £ 30.96 | 10% |
15 | £ 29.24 | 15% |
25 | £ 27.52 | 20% |
50 | £ 24.08 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 34.40 | 0% |
10 | £ 30.96 | 10% |
15 | £ 29.24 | 15% |
25 | £ 27.52 | 20% |
50 | £ 24.08 | 30% |
Body: free cutting steel, blackened or heat-treated steel tempered blackened.
Part nos. 32420.W0512 to 32420.W0580 - threaded body bright finish.
Pin: case hardened steel, blackened.
Spring: stainless steel.
Used for ejecting parts (particularly in press tools), and applying pressure. They are fitted/removed by means of the slot or internal hexagon.
Spring load* = statistical average value.
Spring Load Identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Parts 32420.W0408 to 32420.W0580 with thread-lock.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.