Units | Price/unit after discount | Applied Discount |
1 | £ 35.28 | 0% |
20 | £ 31.75 | 10% |
50 | £ 29.99 | 15% |
100 | £ 26.46 | 25% |
500 | £ 22.93 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 35.28 | 0% |
20 | £ 31.75 | 10% |
50 | £ 29.99 | 15% |
100 | £ 26.46 | 25% |
500 | £ 22.93 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened. Ball: ball bearing steel 1.3505 (100Cr6) hardened. Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3505 (100Cr6), hardened.
Spring: stainless steel.
These spring plungers may be used for location, for applying pressure or lifting off.
Temperature range max. 250º C.
Spring load * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.