Units | Price/unit after discount | Applied Discount |
1 | £ 1.09 | 0% |
50 | £ 0.87 | 20% |
100 | £ 0.76 | 30% |
200 | £ 0.55 | 50% |
1000 | £ 0.44 | 60% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.09 | 0% |
50 | £ 0.87 | 20% |
100 | £ 0.76 | 30% |
200 | £ 0.55 | 50% |
1000 | £ 0.44 | 60% |
Plug body: case hardened steel (zinc-plated), stainless steel (A2, AISI 303 & A4 AISI 316) or aluminium (2024-T4).
Ball: heat-treated bearing steel or stainless steel (A2, AISI 303 & A4 AISI 316).
These high pressure sealing plugs are used to blank off externally drilled holes for air and gas.
No need for tapping, reaming, machining of O-ring grooves or the use of tapes or sealants.
Ensure the ball is fully seated before applying pressure.
Working pressure up to 450 bar (dependent on body material and material into which installed).
Please consult technical pages for installation instructions and performance data.
Please refer to technical pages for product installation details.