| Price & Availability | CAD | Article | d1 | l1 | l2 | d2 +0.1|-0.0 | d3 max. | l3 min. | x ±0.2 | Body | Ball | ||||||||||||||||||
| 39001.W1040 | 4.0 | 4.0 | 5.2 | 4.0 | 3.3 | 3.8 | 0.2 | Steel ZP | Steel | ||||||||||||||||||||
£ 0.53 per unit (click for quantity discounts) Ready to despatch 538 Need more? Please call us.
d1 4.0 l1 4.0 l2 5.2 d2
+0.1|-0.0 4.0 d3
max. 3.3 l3
min. 3.8 x
±0.2 0.2 Body Steel ZP Ball Steel | |||||||||||||||||||||||||||||
| 39001.W1050 | 5.0 | 5.5 | 7.1 | 5.0 | 4.3 | 5.3 | 0.4 | Steel ZP | Steel | ||||||||||||||||||||
£ 0.60 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
d1 5.0 l1 5.5 l2 7.1 d2
+0.1|-0.0 5.0 d3
max. 4.3 l3
min. 5.3 x
±0.2 0.4 Body Steel ZP Ball Steel | |||||||||||||||||||||||||||||
| 39001.W1060 | 6.0 | 6.5 | 8.7 | 6.0 | 5.3 | 6.3 | 0.4 | Steel ZP | Steel | ||||||||||||||||||||
£ 1.16 per unit (click for quantity discounts) Ready to despatch 17093 Need more? Please call us.
d1 6.0 l1 6.5 l2 8.7 d2
+0.1|-0.0 6.0 d3
max. 5.3 l3
min. 6.3 x
±0.2 0.4 Body Steel ZP Ball Steel | |||||||||||||||||||||||||||||
| 39001.W1070 | 7.0 | 7.5 | 10.2 | 7.0 | 6.4 | 7.3 | 0.4 | Steel ZP | Steel | ||||||||||||||||||||
£ 0.76 per unit (click for quantity discounts) Ready to despatch 521 Need more? Please call us.
d1 7.0 l1 7.5 l2 10.2 d2
+0.1|-0.0 7.0 d3
max. 6.4 l3
min. 7.3 x
±0.2 0.4 Body Steel ZP Ball Steel | |||||||||||||||||||||||||||||
| 39001.W1080 | 8.0 | 8.5 | 11.6 | 8.0 | 7.4 | 8.3 | 0.3 | Steel ZP | Steel | ||||||||||||||||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 8.0 l1 8.5 l2 11.6 d2
+0.1|-0.0 8.0 d3
max. 7.4 l3
min. 8.3 x
±0.2 0.3 Body Steel ZP Ball Steel | |||||||||||||||||||||||||||||
| 39001.W1100 | 10.0 | 11.0 | 15.2 | 10.0 | 9.4 | 10.8 | 0.4 | Steel ZP | Steel | ||||||||||||||||||||
£ 1.77 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1 10.0 l1 11.0 l2 15.2 d2
+0.1|-0.0 10.0 d3
max. 9.4 l3
min. 10.8 x
±0.2 0.4 Body Steel ZP Ball Steel | |||||||||||||||||||||||||||||
| 39001.W1160 | 16.0 | 17.0 | 23.4 | 16.0 | 14.7 | 16.5 | 0.6 | Steel ZP | Steel | ||||||||||||||||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
d1 16.0 l1 17.0 l2 23.4 d2
+0.1|-0.0 16.0 d3
max. 14.7 l3
min. 16.5 x
±0.2 0.6 Body Steel ZP Ball Steel | |||||||||||||||||||||||||||||
| 39001.W2030 | 3.0 | 3.6 | 4.6 | 3.0 | 2.2 | 3.4 | 0.4 | A2 s/s | Steel | ||||||||||||||||||||
£ 1.12 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1 3.0 l1 3.6 l2 4.6 d2
+0.1|-0.0 3.0 d3
max. 2.2 l3
min. 3.4 x
±0.2 0.4 Body A2 s/s Ball Steel | |||||||||||||||||||||||||||||
| 39001.W2040 | 4.0 | 4.0 | 5.2 | 4.0 | 3.3 | 3.8 | 0.2 | A2 s/s | Steel | ||||||||||||||||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 239 Need more? Please call us.
d1 4.0 l1 4.0 l2 5.2 d2
+0.1|-0.0 4.0 d3
max. 3.3 l3
min. 3.8 x
±0.2 0.2 Body A2 s/s Ball Steel | |||||||||||||||||||||||||||||
| 39001.W2050 | 5.0 | 5.5 | 7.1 | 5.0 | 4.3 | 5.3 | 0.4 | A2 s/s | Steel | ||||||||||||||||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 276 Need more? Please call us.
d1 5.0 l1 5.5 l2 7.1 d2
+0.1|-0.0 5.0 d3
max. 4.3 l3
min. 5.3 x
±0.2 0.4 Body A2 s/s Ball Steel | |||||||||||||||||||||||||||||
| 39001.W2060 | 6.0 | 6.5 | 8.7 | 6.0 | 5.3 | 6.3 | 0.4 | A2 s/s | Steel | ||||||||||||||||||||
£ 1.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 6.0 l1 6.5 l2 8.7 d2
+0.1|-0.0 6.0 d3
max. 5.3 l3
min. 6.3 x
±0.2 0.4 Body A2 s/s Ball Steel | |||||||||||||||||||||||||||||
| 39001.W2120 | 12.0 | 13.0 | 17.9 | 12.0 | 10.6 | 12.8 | 0.4 | A2 s/s | Steel | ||||||||||||||||||||
£ 4.77 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
d1 12.0 l1 13.0 l2 17.9 d2
+0.1|-0.0 12.0 d3
max. 10.6 l3
min. 12.8 x
±0.2 0.4 Body A2 s/s Ball Steel | |||||||||||||||||||||||||||||
| 39001.W2160 | 16.0 | 17.0 | 23.4 | 16.0 | 14.7 | 16.5 | 0.6 | A2 s/s | Steel | ||||||||||||||||||||
£ 7.31 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 16.0 l1 17.0 l2 23.4 d2
+0.1|-0.0 16.0 d3
max. 14.7 l3
min. 16.5 x
±0.2 0.6 Body A2 s/s Ball Steel | |||||||||||||||||||||||||||||
| 39001.W5030 | 3.0 | 3.6 | 4.6 | 3.0 | 2.2 | 3.4 | 0.4 | Aluminium | A2 s/s | ||||||||||||||||||||
£ 0.53 per unit (click for quantity discounts) Ready to despatch 360 Need more? Please call us.
d1 3.0 l1 3.6 l2 4.6 d2
+0.1|-0.0 3.0 d3
max. 2.2 l3
min. 3.4 x
±0.2 0.4 Body Aluminium Ball A2 s/s | |||||||||||||||||||||||||||||
| 39001.W5050 | 5.0 | 5.5 | 7.1 | 5.0 | 4.3 | 5.3 | 0.4 | Aluminium | A2 s/s | ||||||||||||||||||||
£ 0.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 5.0 l1 5.5 l2 7.1 d2
+0.1|-0.0 5.0 d3
max. 4.3 l3
min. 5.3 x
±0.2 0.4 Body Aluminium Ball A2 s/s | |||||||||||||||||||||||||||||
| 39001.W3030 | 3.0 | 3.6 | 4.6 | 3.0 | 2.2 | 3.4 | 0.4 | A2 s/s | A2 s/s | ||||||||||||||||||||
£ 0.82 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 3.0 l1 3.6 l2 4.6 d2
+0.1|-0.0 3.0 d3
max. 2.2 l3
min. 3.4 x
±0.2 0.4 Body A2 s/s Ball A2 s/s | |||||||||||||||||||||||||||||
| 39001.W3040 | 4.0 | 4.0 | 5.2 | 4.0 | 3.3 | 3.8 | 0.2 | A2 s/s | A2 s/s | ||||||||||||||||||||
£ 0.82 per unit (click for quantity discounts) Ready to despatch 239 Need more? Please call us.
d1 4.0 l1 4.0 l2 5.2 d2
+0.1|-0.0 4.0 d3
max. 3.3 l3
min. 3.8 x
±0.2 0.2 Body A2 s/s Ball A2 s/s | |||||||||||||||||||||||||||||
| 39001.W3050 | 5.0 | 5.5 | 7.1 | 5.0 | 4.3 | 5.3 | 0.4 | A2 s/s | A2 s/s | ||||||||||||||||||||
£ 1.08 per unit (click for quantity discounts) Ready to despatch 392 Need more? Please call us.
d1 5.0 l1 5.5 l2 7.1 d2
+0.1|-0.0 5.0 d3
max. 4.3 l3
min. 5.3 x
±0.2 0.4 Body A2 s/s Ball A2 s/s | |||||||||||||||||||||||||||||
| 39001.W3060 | 6.0 | 6.5 | 8.7 | 6.0 | 5.3 | 6.3 | 0.4 | A2 s/s | A2 s/s | ||||||||||||||||||||
£ 1.43 per unit (click for quantity discounts) Ready to despatch 819 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 6.0 l1 6.5 l2 8.7 d2
+0.1|-0.0 6.0 d3
max. 5.3 l3
min. 6.3 x
±0.2 0.4 Body A2 s/s Ball A2 s/s | |||||||||||||||||||||||||||||
| 39001.W3080 | 8.0 | 8.5 | 11.6 | 8.0 | 7.4 | 8.3 | 0.3 | A2 s/s | A2 s/s | ||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1 8.0 l1 8.5 l2 11.6 d2
+0.1|-0.0 8.0 d3
max. 7.4 l3
min. 8.3 x
±0.2 0.3 Body A2 s/s Ball A2 s/s | |||||||||||||||||||||||||||||
| 39001.W3140 | 14.0 | 15.0 | 20.6 | 14.0 | 12.7 | 14.5 | 0.4 | A2 s/s | A2 s/s | ||||||||||||||||||||
£ 7.81 per unit (click for quantity discounts) Ready to despatch 199 Need more? Please call us.
d1 14.0 l1 15.0 l2 20.6 d2
+0.1|-0.0 14.0 d3
max. 12.7 l3
min. 14.5 x
±0.2 0.4 Body A2 s/s Ball A2 s/s | |||||||||||||||||||||||||||||
| 39001.W3160 | 16.0 | 17.0 | 23.4 | 16.0 | 14.7 | 16.5 | 0.6 | A2 s/s | A2 s/s | ||||||||||||||||||||
£ 11.18 per unit (click for quantity discounts) Ready to despatch 349 Need more? Please call us.
d1 16.0 l1 17.0 l2 23.4 d2
+0.1|-0.0 16.0 d3
max. 14.7 l3
min. 16.5 x
±0.2 0.6 Body A2 s/s Ball A2 s/s | |||||||||||||||||||||||||||||
Plug body: case hardened steel (zinc-plated), stainless steel (A2, AISI 303 & A4 AISI 316) or aluminium (2024-T4).
Ball: heat-treated bearing steel or stainless steel (A2, AISI 303 & A4 AISI 316).
These high pressure sealing plugs are used to blank off externally drilled holes for air and gas.
No need for tapping, reaming, machining of O-ring grooves or the use of tapes or sealants.
Ensure the ball is fully seated before applying pressure.
Working pressure up to 450 bar (dependent on body material and material into which installed).
Please consult technical pages for installation instructions and performance data.
Please refer to technical pages for product installation details.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com