Price & Availability | Order No. | For thread | d1 | d2 | h1 | h2 | Recommended tightening torque Nm |
Rated pressure (liquids) max. Bar |
Rated pressure (gases) max. Bar |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36637.W0030 | M 3 | 3.0 | 8 | 3.1 | 2.5 | 0,3-0,6 | 7 | 7 | 0.4 | |||||||||||||||||||||||||||||||||||||
£ 0.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
36637.W0040 | M 4 | 4.1 | 10 | 3.5 | 3.0 | 0,8-1,5 | 7 | 7 | 0.6 | |||||||||||||||||||||||||||||||||||||
£ 0.75 per unit (click for quantity discounts)
Ready to despatch 473 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
36636.SP005 | M 5 | 5.1 | 12 | 3.5 | 3.0 | 1,5-3,0 | 7 | 7 | 1.0 | |||||||||||||||||||||||||||||||||||||
36637.W0060 | M 6 | 6.1 | 14 | 3.5 | 3.0 | 2,5-5,0 | 7 | 7 | 1.0 | |||||||||||||||||||||||||||||||||||||
£ 0.81 per unit (click for quantity discounts)
Ready to despatch 737 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
36636.SP006 | M 8 | 8.1 | 18 | 4.0 | 3.0 | 6,2-12 | 7 | 7 | 2.0 | |||||||||||||||||||||||||||||||||||||
36637.W0100 | M10 | 10.1 | 23 | 4.0 | 3.0 | 24-12 | 7 | 7 | 3.0 | |||||||||||||||||||||||||||||||||||||
£ 0.89 per unit (click for quantity discounts)
Ready to despatch 839 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
36637.W0120 | M12 | 12.1 | 25 | 4.0 | 3.0 | 21-42 | 7 | 7 | 4.0 | |||||||||||||||||||||||||||||||||||||
£ 0.94 per unit (click for quantity discounts)
Ready to despatch 129 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
36637.W0160 | M16 | 16.1 | 30 | 4.5 | 3.0 | 53-106 | 7 | 7 | 6.0 | |||||||||||||||||||||||||||||||||||||
£ 1.58 per unit (click for quantity discounts)
Ready to despatch 330 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
36637.W0200 | M20 | 20.1 | 37 | 4.5 | 3.0 | 103 min. | 7 | 7 | 9.0 | |||||||||||||||||||||||||||||||||||||
£ 2.13 per unit (click for quantity discounts)
Ready to despatch 127 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 304, 1.4301), with thermoplastic elastomer (TPE) insert.
Seals substances in and contaminants out. For watertight applications, the seal is best placed against a smooth material, ensuring a tight seal is created.
We recommend installing a flat washer above the sealing washer to ensure that uniform pressure is applied to the elastomer inside the washer. We recommend that you test the sealing washer in your application to determine the optimum tightening torque. For use at -30 °C to 90 °C.