Shoulder Screws - Cap Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1 | £ 8.20 | 0% |
100 | £ 7.38 | 10% |
250 | £ 6.56 | 20% |
750 | £ 5.74 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 8.20 | 0% |
100 | £ 7.38 | 10% |
250 | £ 6.56 | 20% |
750 | £ 5.74 | 30% |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.
For torx drive versions please see P0145.
Special lengths and diameters produced to drawings.