Raised Pillar Clamp
Units | Price/unit after discount | Applied Discount |
1 | £ 259.51 | 0% |
3 | £ 233.56 | 10% |
5 | £ 220.58 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 259.51 | 0% |
3 | £ 233.56 | 10% |
5 | £ 220.58 | 15% |
Body: steel, blackened.
Clamping jaw: brass.
Used to raise workpiece 80mm above machine table to improve clearance of milling/drilling head. Can accommodate component thickness from 8 to 40mm.
Clamps quickly actuated via bolt (27 A/F).
Ideally suited to flat work pieces of regular thickness.