Price & Availability | Order No. | Vice size | Clamp pressure max. lb |
Base type | h1 | h2 | h3 | w1 | w2 ±0.001 |
w3 | Weight lb |
---|---|---|---|---|---|---|---|---|---|---|---|
19762.W0040 | 4" | 6000 | Inch | 17.90 | 16.75 | 1.15 | 10.75 | 7 | 4 | 150 | |
£ 11,098.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||
19762.W0041 | 4" | 6000 | Metric | 17.90 | 16.75 | 1.15 | 400* | 7 | 4 | 150 | |
£ 11,610.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||
19762.W0060 | 6" | 12000 | Inch | 22.65 | 21.25 | 1.40 | 14.00 | 9 | 6 | 280 | |
£ 14,048.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||
19762.W0061 | 6" | 12000 | Metric | 22.65 | 21.25 | 1.40 | 400* | 9 | 6 | 280 | |
£ 14,707.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||
19762.W0080 | 8" | 16000 | Inch | 31.10 | 29.50 | 1.60 | 18.00 | 12 | 8 | 750 | |
£ 36,765.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Vice jaws not included, order separately. See part no. 19790.
Jaw capacity dependent upon selection of either machinable or hard jaws. See technical pages.
Replacement parts available.
Supplied with actuation handle, hex key and wrench.
Base plate designed to adapt to wide range of machine tables.
8-station vice columns can be located on a pallet using edge location with shims or spacers (not supplied).
Not compatible with 19768 compact 8-vice column.
All dimensions are in inches unless stated *.