8 Station Vice
double to single station vice
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Machinable jaws: aluminium.
Replacement parts available.
Supplied with actuation handle, hex key and wrench.
Base plate designed to adapt to wide range of machine tables.
8-station vice columns can be located on a pallet using edge location with shims or spacers (not supplied).
All dimensions are in inches unless stated *.