Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Machinable jaws: aluminium.
Carrier jaws: aluminium.
Hard jaws: steel.
Jaw capacity dependent upon selection of either machinable or hard jaws, see technical pages.
Designed for machining centres with small working envelopes. Through mounting holes are included to mount directly to a pallet without the need for a base plate.
Supplied with actuation handle, hex key and wrench and mounting kit.
Adaptor plate 19770 can be used to attach this compact vice column to a pallet or indexer.
All dimensions are in inches.