Price & Availability | CAD | Order No. | Type | Style | Clamping pressure max. lb |
h1 | l1 | w1 | h2 | h3 | h4 | h5 | Weight lb |
h6 | l2 | l3 | l4 max. |
l5 | l6 | l7 | l8 | l9 | w2 | w3 | w4 | w5 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19751.W0008 | Single Station | Machinable Jaws | 12000 | 5.51 | 24.47 | 8 | 2.2 | 1.565 | 1.22 | 1.655 | 175 | 3.31 | 21.61 | 8.34 | 11 | 5.75 | 3.681 | 2.66 | 0.875 | 1.075 | 11.5 | 11 | 4.94 | 4.75 | ||||||||||||||||||||||||||||||||||||||
£ 2,864.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Style | Clamping pressure max. lb |
h1 | l1 | w1 | h2 | h3 | h4 | h5 | Weight lb |
h6 | l2 | l3 | l4 max. |
l5 | l6 | l7 | l8 | l9 | w2 | w3 | w4 | w5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19751.W0008 | Single Station | Machinable Jaws | 12000 | 5.51 | 24.47 | 8 | 2.2 | 1.565 | 1.22 | 1.655 | 175 | 3.31 | 21.61 | 8.34 | 11 | 5.75 | 3.681 | 2.66 | 0.875 | 1.075 | 11.5 | 11 | 4.94 | 4.75 |
Ductile iron. Powder coated paint resists flaking and peeling. 80000 psi ductile iron body with increased nickel content for improved corrosion resistance.
Hardened vice base and jaw plates. Sealed and lubricated needle roller thrust bearing for maximum life and minimum torque.
Up to 12000lbs. (53379N) of clamping force. Repeatability within 0,001" (0,025mm). Outside rails of body are machined within 0,0005" (0,013mm) square to jaw. Bed height matched to size 3.310" ±0,0005" (84,07mm ±0,013mm). Footprint and distance from the keyway to stationary jaw meets industry standard.
All dimensions are in inches.