6" Single Station Parlec Vice
machinable jaws
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Vice jaws not included, order separately - see part no. 19790.
Jaw capacity dependent upon selection of either machinable or hard jaws, see technical pages.
Replacement parts available.
Supplied with actuation handle, hex key and wrench.
All dimensions are in inches.