6" Single Station Parlec Vice
machinable jaws
Price & Availability | Order No. | Vice size | Set contents | Clamp pressure max. lb |
Jaw capacity | h1 | l1 | w1 +0.000|-0.002 |
h2 ±0.0005 |
Weight lb |
h3 | h4 | d1 | d2 ±0.0005 |
d3 | l2 | l3 ±0.001 |
w2 | w3 | w4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19754.W0004 | 4" | Vice - 1 x 19752.W0004, Machinable jaws - 1 x19790.W0401 | 6000 | 4,125 to 15,000 | 4" | 16.0 | 4 | 2.50 | 40 | 0.375 | 0.50 | 0.56 | 0.501 | 0.3125 | 9 | 10 | 3 | 3 | 0.190 | |
£ 2,640.89 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||
19754.W0006 | 6" | Vice - 1 x 19752.W0006, Machinable jaws - 1 x 19790.W0601 | 12000 | 5,125 to 19,500 | 6" | 20.5 | 6 | 3.25 | 86 | 0.562 | 0.75 | 0.63 | 0.501 | 0.3125 | 12 | 10 | 5 | 4 | 0.250 | |
£ 3,716.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||
19754.W0008 | 8" | Vice - 1 x 19752.W0008, Machinable jaws - 1 x 19790.W0801 | 16000 | 7,625 to 27,500 | 8" | 28.5 | 8 | 4.00 | 149 | 0.625 | 0.75 | 0.90 | 0.751 | 0.3125 | 16 | 14 | 6 | 6 | 0.312 | |
£ 9,252.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Order No. | Vice size | Set contents | Clamp pressure max. lb |
Jaw capacity | h1 | l1 | w1 +0.000|-0.002 |
h2 ±0.0005 |
Weight lb |
h3 | h4 | d1 | d2 ±0.0005 |
d3 | l2 | l3 ±0.001 |
w2 | w3 | w4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19754.W0004 | 4" | Vice - 1 x 19752.W0004, Machinable jaws - 1 x19790.W0401 | 6000 | 4,125 to 15,000 | 4" | 16.0 | 4 | 2.50 | 40 | 0.375 | 0.50 | 0.56 | 0.501 | 0.3125 | 9 | 10 | 3 | 3 | 0.190 |
19754.W0006 | 6" | Vice - 1 x 19752.W0006, Machinable jaws - 1 x 19790.W0601 | 12000 | 5,125 to 19,500 | 6" | 20.5 | 6 | 3.25 | 86 | 0.562 | 0.75 | 0.63 | 0.501 | 0.3125 | 12 | 10 | 5 | 4 | 0.250 |
19754.W0008 | 8" | Vice - 1 x 19752.W0008, Machinable jaws - 1 x 19790.W0801 | 16000 | 7,625 to 27,500 | 8" | 28.5 | 8 | 4.00 | 149 | 0.625 | 0.75 | 0.90 | 0.751 | 0.3125 | 16 | 14 | 6 | 6 | 0.312 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Machinable jaws: aluminium.
Replacement parts available.
Supplied with actuation handle, hex key and wrench.
All dimensions are in inches.