Talongrip Clamps
Steel, hardened (HRc 52-54).
Typically used in conjunction with pitbull (part no. 12301) or Dynaforce (part no. 12010) clamps.
Allows aggressive clamping on as little as 1,5mm of material.
A further option includes an adaptor to suit 100mm and 150mm vices - see part no. 12035.